ISL43240

Low-Voltage, Single and Dual Supply, Quad SPDT, Analog Switch

Product Status: Mass Production(*)

OVERVIEW

The Intersil ISL43240 device is a CMOS, precision, quad SPDT analog switch designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices’ low power consumption (5µW), low leakage currents (5nA max), and fast switching speeds (tON = 52ns, tOFF = 40ns). A 5Ω maximum rON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2Ω.

The ISL43240 is a quad single-pole/double-throw (SPDT) device and can be used as a quad SPDT, a quad 2:1 multiplexer, a single 4:1 multiplexer or a dual 2-channel differential multiplexer.Table 1 summarizes the performance of this family.

KEY FEATURES

  • Fully specified for 10% tolerances at VS = ±5V and V+ = 12V, 5V and 3.3V
  • Four separately controlled SPDT switches
  • ON-resistance (rON): 18Ω
  • rON matching between channels: <1Ω
  • Low charge injection: 5pC (Max)
  • Low power consumption (PD): <5µW
  • Low off leakage current (max at +85°C): 2.5nA
  • Fast switching action
  • tON: 52ns
  • tOFF: 40ns
  • Guaranteed break-before-make
  • Minimum 2000V ESD protection per Method 3015.7
  • TTL, CMOS compatible
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL43240
Basic Information
生产状态
Mass Production(*)
器件/通道数量
8
开关或MUX
Switch/MUX
配置
4 x 2:1
开关类型
SPDT
RDS (ON)
18 Ω
泄漏
0.4 nA
源电容 (pf)
10
IS
0.01 µA
VCC (单) (最小值) (V)
2
VCC (单) (最大值) (V)
12
资质级别
Standard
TON (ns)
52
TOFF (ns)
40
电荷注入 (pC)
5
漏电容
30 pF
双电源电压 (最小值)
±2 V
双电源电压 (最大值)
±6 V
供电电压Vcc范围 (V)
+2 to +12, ±2 to ±6
采样
YES
温度范围
-40 to +85

Action Needed