ISL43144

Low-Voltage, Single and Dual Supply, Quad SPST, High Performance Analog Switches

Product Status: Mass Production(*)

OVERVIEW

The Intersil ISL43143-ISL43145 devices are CMOS, precision, quad SPST analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (<1µW), low leakage currents (5nA max), and fast switching speeds (tON = 52ns, tOFF = 40ns). A 5Ω maximum RON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2Ω.

The ISL43143/ISL43144/ISL43145 are quad single-pole/ single-throw (SPST) devices. The ISL43143 has four normally closed (NC) switches; the ISL43144 has four normally open (NO) switches; the ISL43145 has two NO and two NC switches and can be used as a dual SPD T, or a dual 2:1 multiplexer.

KEY FEATURES

  • Fully Specified for 10% Tolerances at VS = ±5V and V+ = 12V, 5V and 3.3V
  • Four Separately Controlled SPST Switches
  • Pin Compatible with DG411/DG412/DG413
  • ON Resistance (RON Max.) 25Ω
  • RON Matching Between Channels <1Ω
  • Low Power Consumption (PD) <1µW
  • Low Off Leakage Current (Max at 85°C) 2.5nA
  • Fast Switching Action
  • tON 52ns
  • tOFF 40ns
  • Minimum 2000V ESD Protection per Method 3015.7
  • TTL, CMOS Compatible
  • Pb-Free Plus Anneal Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL43144
Basic Information
生产状态
Mass Production(*)
器件/通道数量
4
开关或MUX
Switch
配置
NO
开关类型
SPST
RDS (ON)
18 Ω
泄漏
0.2 nA
源电容 (pf)
10
IS
0.01 µA
VCC (单) (最小值) (V)
2
VCC (单) (最大值) (V)
12
资质级别
Standard
TON (ns)
52
TOFF (ns)
40
电荷注入 (pC)
5
漏电容
34 pF
双电源电压 (最小值)
±2 V
双电源电压 (最大值)
±6 V
供电电压Vcc范围 (V)
+2 to +12, ±2 to ±6
CAN 采样
YES
温度范围
-40 to +85

Action Needed