Renesas' plastic-packaged, radiation tolerant PWM controllers are used for DC/DC power supplies in small satellites (smallsats) and launch vehicles. These controllers provide fast signal propagation and output switching in a small plastic package, reducing PCB area up to 3x compared to competitive ceramic packages. It reduces power loss more than 3x, and its adjustable operating frequency enables higher efficiency and the use of smaller passive filter components.

下载

类型 文档标题 日期
软件和工具 - 软件 登录后下载 ZIP 145.10 MB
1 item

文档

类型 文档标题 日期
手册 PDF 4.85 MB
白皮书 PDF 470 KB 日文
白皮书 PDF 405 KB
应用文档 PDF 338 KB
4 items
Radiation-Tolerant Plastic-Package ICs Overview

Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.