ISL71010B50

Ultra Low Noise, 5V Precision Voltage Reference

Product Status: Mass Production

OVERVIEW

The ISL71010B50 is an ultra low noise, high DC accuracy precision voltage reference, with a wide input voltage range from 7.0V to 30V. The ISL71010B50 uses the dielectrically isolated PR40 process to achieve 4.2μVP-P noise at 0.1Hz to 10Hz with an initial voltage accuracy of ±0.05%.

The ISL71010B50 offers a 5.0V output voltage with 10ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld SOIC package.

The ISL71010B50 is ideal for high-end instrumentation, data acquisition, and processing applications requiring high DC precision where low noise performance is critical.

KEY FEATURES

  • Reference output voltage: 5.0V ±0.05%
  • Accuracy over temperature/radiation: ±0.15%
  • Output voltage noise: 4.2μVP-P typical (0.1Hz to 10Hz)
  • Supply current: 930μA (typical)
  • Temperature coefficient: 10ppm/°C (maximum)
  • Output current capability: 20mA
  • Line regulation: 20ppm/V (maximum)
  • Load regulation: 17ppm/mA (maximum)
  • NiPdAu-Ag lead finish (Sn Free)
  • Dielectrically isolated PR40 process
  • Operating temperature range: -55°C to +125°C
  • Passes NASA Low Outgassing Specifications
  • Characterized radiation level
  • Low dose rate (10mrad(Si): 30krad(Si)
  • Single event burnout LET: 43MeV•cm2/mg

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL71010B50
Basic Information
生产状态
Mass Production
VOUT (V)
5
温度系数
10 ppm/°C
IS (最大值)
1.33 mA
VS (最小值)
7 V
VS (最大值)
30 V
LTD稳定性 (ppm)
20
初始精度 (% Vout)
0.05
输出噪声 (典型值)
4.2 µVPP
低剂量率 (HDR) krad (Si)
30
SEL (MeV/mg/cm2)
43
ISOURCE (最大值) (mA)
20
ISINK (最大值) (mA)
10
技术
Band-gap
最低工作温度
-55 °C
最高工作温度
125 °C
高剂量率 (HDR) krad (Si)
N/A
初始精度 (mV)
±2.5 mV
供电电压Vs范围 (V)
7V to 30V
温度范围
-55 to +125

Action Needed