Intersil radiation hardened SMD products are MIL-PRF-38535/QML compliant and are 100% burned in. A broad range of radiation hardened and single-event effects (SEE) Class V (space level) compliant products are available for space and harsh environment applications. As a major supplier to the military and aerospace industries, Renesas' product development methodologies reflect experience designing products to meet the highest standards for reliability and performance in challenging environments. Our products can be found in virtually every satellite shipped into space.

文档和下载

新闻及更多资源

类型 日期
Low Dose Rate Acceptance Testing 基本页面 2020年3月25日
Rad Hard SMD Test Flow 基本页面 2020年3月19日
Rad Hard Test Reports 基本页面 2020年3月19日
Radiation Tolerant Plastic-Package ICs 基本页面 2020年3月20日
Standard Data Package 基本页面 2020年3月19日