Renesas' radiation hardened (rad hard) power products achieve the stringent voltage accuracy required of FPGAs, ASICs, microprocessors, and microcontrollers used in space and harsh environment applications. Our solutions enable regulation accuracy over input voltage, load current variation, switching noise, and large load transients and have proven highly reliable within mixed radiation exposure rates and other harsh environment variants.

Manufacturing & Test Information

Renesas has an unparalleled track record of providing highly reliable, efficient and accurate radiation hardened power products that achieve the stringent voltage accuracy required for harsh environments.

The low dose rate ionizing dose response of semiconductors has become a key issue in space applications. Renesas is addressing this market by wafer-by-wafer low dose rate acceptance testing as a complement to current high dose rate acceptance testing.

Renesas is one of only a few RHA Defense Logistics Agency (Land and Maritime) QML suppliers. All of Renesas' radiation hardened SMD products are MIL-PRF-38535/QML compliant and are 100% burned in.

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
应用指南 &白皮书
Taking Advantage of GaN in Small Satellite “New Space” Applications 日本語 白皮书 PDF 470 KB
Ensuring Power Supply Sequencing in Spaceflight Systems 白皮书 PDF 547 KB
How to Reduce SWaP of Satellite Command and Telemetry Subsystems 白皮书 PDF 352 KB
Advantages of Using Gallium NitrideFETs in Satellite Applications 白皮书 PDF 548 KB
Wafer by Wafer Low Dose Rate Acceptance White Paper 白皮书 PDF 533 KB
AN9867: End of Life Derating: A Necessity or Overkill 应用文档 PDF 338 KB
其他
Radiation Hardened Load Switches Simplify Redundancy and Increase Reliability in Space Grade Power Systems 手册 PDF 522 KB
Intersil Space Products Brochure 手册 PDF 5.58 MB
Reduce Size, Weight and Power of Telecommunication Payload and Satellite Command/Telemetry Subsystems 日本語 手册 PDF 340 KB