Renesas' radiation hardened NAND gates provide the system designer with direct implementation of the NAND function and supplement the existing family of CMOS gates.
Renesas' radiation hardened NAND gates provide the system designer with direct implementation of the NAND function and supplement the existing family of CMOS gates.
文档标题 | 其他语言 | 类型 | 文档格式 | 文件大小 | 日期 | |
---|---|---|---|---|---|---|
应用指南 &白皮书 | ||||||
AN9867: End of Life Derating: A Necessity or Overkill | – | 应用文档 | 338 KB | |||
AN9654: Use of Life Tested Parts | – | 应用文档 | 224 KB | |||
其他 | ||||||
Intersil Space Products Brochure | – | 手册 | 3.14 MB | |||
Intersil Commercial Lab Services | – | 手册 | 364 KB |
类型 | 日期 升序排列 | |
---|---|---|
Low Dose Rate Acceptance Testing | 基本页面 | 2020年3月25日 |
Radiation Tolerant Plastic-Package ICs | 基本页面 | 2020年3月20日 |
Standard Data Package | 基本页面 | 2020年3月19日 |
Rad Hard SMD Test Flow | 基本页面 | 2020年3月19日 |
Rad Hard Test Reports | 基本页面 | 2020年3月19日 |
High Dose Rate (HDR) (krad (Si)) | Low Dose Rate (ELDRS) | SEL (MeV/mg/cm2) | DLA SMD | Qualification Level | |
---|---|---|---|---|---|
CMOS Quad 2-Input NAND Gate with Open Drain | 300 | ELDRS free | SEL free | 5962F9670301V9A, 5962F9670301VCC, 5962F9670301VXC | QML Class V (space) |
CMOS Dual 2-Input NAND Buffer/Driver | 100 | ELDRS free | 75 | 5962R9664401VXC | QML Class V (space) |
CMOS NAND Gate | 100 | ELDRS free | 75 | 5962R9662103V9A, 5962R9662103VCC, 5962R9662103VXC | QML Class V (space) |
Quad 2-Input NAND Gate | 200 | 5962R9572401V9A, 5962R9572401VCC, 5962R9572401VXC | QML Class V (space) | ||
CMOS Dual 4-Input NAND Gate | 200 | ELDRS free | SEL free | 5962R9573301VXC | QML Class V (space) |