Renesas offers radiation hardened CMOS hex inverters that are ELDRS free and qualified to QML Class V space specifications.
Renesas offers radiation hardened CMOS hex inverters that are ELDRS free and qualified to QML Class V space specifications.
文档标题 | 其他语言 | 类型 | 文档格式 | 文件大小 | 日期 | |
---|---|---|---|---|---|---|
应用指南 &白皮书 | ||||||
AN9867: End of Life Derating: A Necessity or Overkill | – | 应用文档 | 338 KB | |||
AN9654: Use of Life Tested Parts | – | 应用文档 | 224 KB | |||
其他 | ||||||
Intersil Space Products Brochure | – | 手册 | 3.14 MB | |||
Intersil Commercial Lab Services | – | 手册 | 364 KB |
类型 | 日期 升序排列 | |
---|---|---|
Low Dose Rate Acceptance Testing | 基本页面 | 2020年3月25日 |
Radiation Tolerant Plastic-Package ICs | 基本页面 | 2020年3月20日 |
Standard Data Package | 基本页面 | 2020年3月19日 |
Rad Hard SMD Test Flow | 基本页面 | 2020年3月19日 |
Rad Hard Test Reports | 基本页面 | 2020年3月19日 |
High Dose Rate (HDR) (krad (Si)) | Low Dose Rate (ELDRS) | SEL (MeV/mg/cm2) | DLA SMD | Qualification Level | |
---|---|---|---|---|---|
CMOS Hex Inverter | 100 | ELDRS free | 75 | 5962R9665301VCC, 5962R9665301VXC | QML Class V (space) |
CMOS Hex Inverter with Open Drain | 200 | ELDRS free | SEL free | 5962R9580101VXC | QML Class V (space) |