Renesas' radiation hardened high precision operational amplifiers feature low noise, low offset voltage, low input bias current, and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance.

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
应用指南 &白皮书
R13AN0011: Noise Calculations of Instrumentation Amplifier Circuits 应用文档 PDF 291 KB
R13AN0010: Noise Calculations of Op-Amp Circuits 应用文档 PDF 329 KB
R13AN0009: Load Cancellation Enables Precision Op-Amps to Drive Heavy Loads 应用文档 PDF 242 KB
R13AN0008: Boosting Op-Amp Output Current 应用文档 PDF 255 KB
How to Bias Op-Amps Correctly 应用文档 PDF 263 KB
AN1920: Reducing Power Dissipation with Saturated Outputs 应用文档 PDF 433 KB
AN1690: Electronics Meets the Challenges of Patient Monitors 应用文档 PDF 377 KB
AN1556: Building an Accurate SPICE Model for Low Noise, Low Power Precision Amplifiers 应用文档 PDF 976 KB
AN9867: End of Life Derating: A Necessity or Overkill 应用文档 PDF 338 KB
其他
Intersil Space Products Brochure 手册 PDF 3.14 MB
R13ZZ0001: Operational Amplifier Signal Gain versus Noise Gain and Input Referred Errors 其他 PDF 223 KB
R13AN0001: Closed-Loop Gain Error 其他 PDF 187 KB
Intersil Commercial Lab Services 手册 PDF 364 KB

新闻及更多资源

类型 日期 升序排列
Low Dose Rate Acceptance Testing 基本页面 2020年3月25日
Radiation Tolerant Plastic-Package ICs 基本页面 2020年3月20日
Standard Data Package 基本页面 2020年3月19日
Rad Hard SMD Test Flow 基本页面 2020年3月19日
Rad Hard Test Reports 基本页面 2020年3月19日