Constructed with our rad hard silicon gate, bonded wafer, dielectric isolation process, Renesas' radiation hardened and radiation tolerant multiplexers provide data acquisition systems with electrostatic discharge (ESD) protection.
Constructed with our rad hard silicon gate, bonded wafer, dielectric isolation process, Renesas' radiation hardened and radiation tolerant multiplexers provide data acquisition systems with electrostatic discharge (ESD) protection.
文档标题 | 其他语言 | 类型 | 文档格式 | 文件大小 | 日期 | |
---|---|---|---|---|---|---|
应用指南 &白皮书 | ||||||
Rad Tolerant Multiplexers Move to Low Voltage Rails for Space Flight | – | 白皮书 | 175 KB | |||
Achieving Satellite Mission Assurance with Rad Hard Multiplexers | – | 白皮书 | 438 KB | |||
How to Reduce SWaP of Satellite Command and Telemetry Subsystems | – | 白皮书 | 352 KB | |||
AN9867: End of Life Derating: A Necessity or Overkill | – | 应用文档 | 338 KB | |||
AN9654: Use of Life Tested Parts | – | 应用文档 | 224 KB | |||
其他 | ||||||
TB402: Avoiding Excessive Supply Current in the HS-1840ARH During Start-Up | – | 其他 | 177 KB | |||
Intersil Space Products Brochure | – | 手册 | 3.14 MB | |||
R34ZZ0001: ISL7184xSEH Output Capacitance Considerations | – | 其他 | 2.67 MB | |||
TB517: Digital Pin Voltage Range for the Next Generation Muxes | – | 其他 | 187 KB | |||
Intersil Commercial Lab Services | – | 手册 | 364 KB |
类型 | 日期 升序排列 | |
---|---|---|
Low Dose Rate Acceptance Testing | 基本页面 | 2020年3月25日 |
Radiation Tolerant Plastic-Package ICs | 基本页面 | 2020年3月20日 |
Standard Data Package | 基本页面 | 2020年3月19日 |
Rad Hard SMD Test Flow | 基本页面 | 2020年3月19日 |
Rad Hard Test Reports | 基本页面 | 2020年3月19日 |
Configuration | Supply Voltage (V) | Supply Current (max, post-rad) | rDS(ON ) (max, post-rad) (Ω) | rDS(ON ) Match between Channels (max, post-rad) (Ω) | Off Leakage Current (max, post-rad) (±nA) | Transition Time (max, post-rad) (ns) | High Dose Rate (HDR) (krad (Si)) | Low Dose Rate (ELDRS) | SEL (MeV/mg/cm2) | SMD URL | DLA SMD | Pkg. Class | Qualification Level | Models Available | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Single 16/Differential 8 Channel CMOS Analog Multiplexer with Active Overvoltage Protection | Differential 8:1 Mux | -15 - 15 | +2.0mA/-1.0mA | 1800 | 0.07 | 50 | 1000 | 10 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/95693.pdf | 5962-95693, 5962D9569301V9A, 5962D9569301VXC | V | QML Class V (Space) | |||
Single 16/Differential 8 Channel CMOS Analog Multiplexer with Active Overvoltage Protection | Single 16:1 Mux | -15 - 15 | +2.0mA/-1.0mA | 1800 | 0.07 | 50 | 1000 | 10 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/95693.pdf | 5962-95693, 5962D9569302V9A, 5962D9569302VXC | V | QML Class V (Space) | |||
Single 8/Differential 4 Channel CMOS Analog Multiplexer with Active Overvoltage Protection | Single 8:1 Mux | -15 - 15 | +2.0mA/-1.0mA | 1800 | 0.07 | 50 | 1000 | 10 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/95694.pdf | 5962-95694, 5962D9569401VEC | V | QML Class V (Space) | |||
Rad-Hard 16 Channel CMOS Analog Multiplexer with High-Z Analog Input Protection | Single 16:1 Mux | -15 - 15 | ±500µA | 3000 | 100 | 1500 | 300 | 50 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/95630.pdf | 5962F9563004VXC, 5962F9563004VYC | V | QML Class V (Space) | PSPICE & IBIS | ||
Rad-Hard 16 Channel BiCMOS Analog Multiplexer with High-Z Analog Input Protection | Single 16:1 Mux | -15 - 15 | ±500µA | 3000 | 100 | 1500 | 300 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/95630.pdf | 5962-95630, 5962F9563002QXC, 5962F9563002QYC, 5962F9563002V9A and more... |
V | QML Class Q (Military), QML Class V (Space) | PSPICE & IBIS | |||
16 Channel CMOS Analog Multiplexer with High-Z Analog Input Protection | Single 16:1 Mux | -15 - 15 | ±500µA | 3000 | 100 | 1500 | 100 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/95630.pdf | 5962R9563002TXC | T | QML Class T (Space Lower Level) | PSPICE & IBIS | |||
Rad-Hard 16 Channel BiCMOS Analog Multiplexer with High-Z Analog Input Protection | Single 16:1 Mux | -12 - 12 | ±500µA | 3000 | 100 | 1500 | 300 | 50 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/95630.pdf | 5962F9563005V9A, 5962F9563005VXC, 5962F9563005VYC | V | QML Class V (Space) | PSPICE & IBIS | ||
Rad-Hard 16 Channel CMOS Analog Multiplexer with High-Z Analog Input Protection | Single 16:1 Mux | -12 - 12 | ±500µA | 3000 | 100 | 1500 | 300 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/95630.pdf | 5962-95630, 5962F9563003QXC, 5962F9563003QYC, 5962F9563003VXC and more... |
V | QML Class Q (Military), QML Class V (Space) | PSPICE & IBIS | |||
Radiation Hardened 8 Channel CMOS Analog Multiplexer with Overvoltage Protection | Single 8:1 Mux | -15 - 15 | +2.0mA/-1.0mA | 1800 | 50 | 3000 | 300 | 50 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/96742.pdf | 5962F9674203V9A, 5962F9674203VEC, 5962F9674203VXC | V | QML Class V (Space) | |||
Radiation Hardened 8 Channel CMOS Analog Multiplexer with Overvoltage Protection | Single 8:1 Mux | -15 - 15 | +2.0mA/-1.0mA | 1800 | 50 | 3000 | 300 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/96742.pdf | 5962-96742, 5962F9674202QEC, 5962F9674202QXC, 5962F9674202V9A and more... |
V | QML Class Q (Military), QML Class V (Space) | ||||
Radiation Tolerant 5V 16-Channel Analog Multiplexer | Single 16:1 Mux | 3 - 5.5 | +300nA | 120 | 5 | 30 | 70 | 75 | 60 | https://landandmaritimeapps.dla.mil/downloads/milspec/smd/15247.pdf | 5962-15247, 5962L1524701VXC | V | QML Class V (Space) | PSPICE | |
Radiation Hardened 5V 32-Channel Analog Multiplexer | Single 32:1 Mux | 3 - 5.5 | +300nA | 120 | 5 | 30 | 70 | 75 | 60 | https://landandmaritimeapps.dla.mil/downloads/milspec/smd/15248.pdf | 5962-15248, 5962L1524801V9A, 5962L1524801VXC | V | QML Class V (Space) | PSPICE | |
Radiation Hardened 30V 16-Channel Analog Multiplexer | Single 16:1 Mux | -10.8 - 10.8, -16.5 - 16.5 | ±350µA | 500 | 20 | 100 | 800 | 100 | 50 | 86.4 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/smd/15219.pdf | 5962-15219, 5962R1521901V9A, 5962R1521901VXC | V | QML Class V (Space) | PSPICE |
Radiation Hardened 30V 32-Channel Analog Multiplexer | Single 32:1 Mux | -10.8 - 10.8, -16.5 - 16.5 | ±400µA | 500 | 20 | 100 | 800 | 100 | 50 | 86.4 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/smd/15220.pdf | 5962-15220, 5962R1522001V9A, 5962R1522001VXC, 5962R1522001VYA | V | QML Class V (Space) | PSPICE |
Radiation Tolerant 30V 16-Channel Analog Multiplexer | Single 16:1 Mux | -10.8 - 10.8, -16.5 - 16.5 | ±350µA | 500 | 20 | 100 | 800 | 50 | 86.4 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/smd/15219.pdf | 5962-15219, 5962L1521902V9A, 5962L1521902VXC | V | QML Class V (Space) | PSPICE | |
Radiation Tolerant 30V 32-Channel Analog Multiplexer | Single 32:1 Mux | -10.8 - 10.8, -16.5 - 16.5 | ±400µA | 500 | 20 | 100 | 800 | 50 | 86.4 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/smd/15220.pdf | 5962-15220, 5962L1522002V9A, 5962L1522002VXC | V | QML Class V (Space) | PSPICE |