Renesas' radiation hardened quad differential line drivers are designed for digital data transmission over balanced lines in low voltage RS-422 protocol applications. CMOS processing assures low power consumption, high speed and reliable operation in the most severe radiation environments.

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
应用指南 &白皮书
AN9519: Using the HS-26C(T)31RH Radiation Hardened RS-422 Line Driver 应用文档 PDF 301 KB
AN9867: End of Life Derating: A Necessity or Overkill 应用文档 PDF 338 KB
AN9654: Use of Life Tested Parts 应用文档 PDF 224 KB
AN9520: Using the HS-26C(T)32RH Radiation Hardened RS-422 Line Receiver 应用文档 PDF 259 KB
其他
Intersil Space Products Brochure 手册 PDF 3.14 MB
Intersil Commercial Lab Services 手册 PDF 364 KB
TB399: LET Threshold for SEU of the HS-26C(T)32RH Operating in Failsafe Mode 其他 PDF 141 KB

新闻及更多资源

类型 日期 升序排列
Low Dose Rate Acceptance Testing 基本页面 2020年3月25日
Radiation Tolerant Plastic-Package ICs 基本页面 2020年3月20日
Standard Data Package 基本页面 2020年3月19日
Rad Hard SMD Test Flow 基本页面 2020年3月19日
Rad Hard Test Reports 基本页面 2020年3月19日