Renesas' radiation hardened precision current sources are designed to provide current excitation to the more than 300 resistive sensors that monitor the health of a satellite’s subsystems. These current source ICs are ideally suited for telemetry, tracking and command, attitude and orbital control, and electrical power subsystem applications.

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
应用指南 &白皮书
AN9867: End of Life Derating: A Necessity or Overkill 应用文档 PDF 338 KB
其他
Intersil Space Products Brochure 手册 PDF 3.14 MB

新闻及更多资源

类型 日期 升序排列
Low Dose Rate Acceptance Testing 基本页面 2020年3月25日
Radiation Tolerant Plastic-Package ICs 基本页面 2020年3月20日
Standard Data Package 基本页面 2020年3月19日
Rad Hard SMD Test Flow 基本页面 2020年3月19日
Rad Hard Test Reports 基本页面 2020年3月19日