ISL70003SEH

Radiation Hardened and SEE Hardened 3V to 13.2V, 6A Buck Regulator

器件已停止供应、支持、生产。

Product Status: EOL

OVERVIEW

The ISL70003SEH is a radiation and SEE hardened synchronous buck regulator capable of operating over an input voltage range of 3.0V to 13.2V. With integrated MOSFETs, this highly efficient single chip power solution provides a tightly regulated output voltage that is externally adjustable from 0.6V to ~90% of the input voltage. Continuous output load current capability is 6A for TJ ≤ +125°C and 3A for TJ ≤ +150°C.

The ISL70003SEH uses voltage mode control architecture with feed-forward and switches at a selectable frequency of 500kHz or 300kHz. Loop compensation is externally adjustable to allow for an optimum balance between stability and output dynamic performance. The internal synchronous power switches are optimized for high efficiency and excellent thermal performance.

The chip features two logic-level disable inputs that can be used to inhibit pulses on the phase (LXx) pins in order to maximize efficiency based on the load current. The ISL70003SEH also supports DDR applications and contains a buffer amplifier for generating the VREF voltage.

High integration, best in class radiation performance and a feature-filled design make the ISL70003SEH an ideal choice to power many of todays small form-factor applications.

KEY FEATURES

  • Acceptance tested to 50krad(Si) (LDR) wafer-by-wafer
  • ±1% reference voltage over line, temperature, and radiation
  • Integrated MOSFETs 31mΩ PFET/21mΩ NFET
  • 95% peak efficiency
  • Externally adjustable loop compensation
  • Supports DDR applications (VTT tracks VDDQ/2)
  • Buffer amplifier for generating VREF voltage
  • 3A current sinking capability
  • Grounded lid eliminates charge build up
  • IMON pin for output current monitoring
  • Adjustable analog soft-start
  • Diode emulation for increased efficiency at light loads
  • 500kHz or 300kHz operating frequency synch wording
  • Monotonic start-up into prebiased load
  • Full military temperature range operation
  • TA = -55°C to +125°C
  • TJ = -55°C to +150°C
  • Radiation tolerance
  • High dose rate (50-300rad(Si)/s): 100krad(Si)
  • Low dose rate (0.01rad(Si)/s): 100krad(Si)*
    * Limit established by characterization.
  • SEE hardness
  • SEB and SEL LETTH: 86.4MeV•cm2/mg
  • SET at LET 86.4MeV•cm2/mg: < ±3% ΔVOUT
  • SEFI LETTH: 60MeV•cm2/mg
  • Electrically screened to DLA SMD 5962-14203

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL70003SEH
Basic Information
生产状态
EOL
种类
V, /PROTO
DLA SMD
5962-14203
高剂量率 (HDR) krad (Si)
100
低剂量率 (HDR) krad (Si)
100
SEL (MeV/mg/cm2)
86.4
SMD URL
资质级别
QML Class V (space)

Featured Evaluation Tools

ISL70005SEHEV2Z radiation hardened, 3A buck regulator and 1A source/sink LDO Evaluation Board

Evaluation Kit

ISL70005SEHEV2Z

The ISL70005SEHEV2Z eval board is designed to evaluate the performance of the radiation hardened ISL70005SEH 3A buck regulator and 1A source/sink LDO.

ISL70005SEHDEMO1Z radiation hardened, 3A buck regulator and 1A source/sink LDO Demonstration Board

Demonstration Kit

ISL70005SEHDEMO1Z

The ISL70005SEHDEMO1Z demo board is designed to demonstrate the performance of the ISL70005SEH rad hard, 3A buck regulator and 1A source/sink LDO.

Action Needed