图像
Renesas' radiation hardened source driver products reduce the size, weight, and power of satellite subsystems such as command and telemetry control and communication satellite payloads, enabling satellite manufacturers targeting various mission profiles to significantly increase system capacity and reduce solution footprint by 50%.
Outputs (#) |
Max Channel Voltage (V) |
Integrated Decoder |
Output Saturation Voltage @350mA (V) |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
Temp. Range |
DLA SMD |
SMD URL |
Qualification Level |
Models Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||
Radiation Hardened 8-Channel Source Driver | 8 | 80 | 否 | 2.2 | 100 | 50 | , SEL free | 18 | SBDIP | -55 to +125°C | 5962R0052002V9A, 5962R0052002VVC | 5962-00520 | QML Class V (Space) | |
Radiation Hardened 8-Channel Source Driver | 8 | 80 | 否 | 2.2 | 100 | , SEL free | 18 | SBDIP | -55 to +125°C | 5962R0052001QVC, 5962R0052001V9A, 5962R0052001VVC | 5962-00520 | PROTO, QML Class Q (Military), QML Class V (Space) | ||
32-Channel Driver Circuit with an Integrated Decoder | 32 | 42 | 是的 | 1.4 | 100 | 50 | , SEL free | 44 | CLCC | -55 to +125°C, -55 to 125°C | 5962R1720801V9A, 5962R1720801VXA | 5962-17208 | PROTO, QML Class V (Space) | PSPICE |
16-Channel Driver Circuit with an Integrated Decoder | 16 | 42 | 是的 | 1.3 | 100 | 75 | , SEL free | 28 | CFP, DIE | -55 to 125°C | 5962R1822101VXC | 5962-18221 | PROTO, QML Class V (Space) | PSPICE |
16-Channel Driver Circuit with an Integrated Decoder | 16 | 42 | 是的 | 1.3 | 75 | , SEL free | 28 | CFP, DIE | -55 to 125°C | 5962L1822102VXC | 5962-18221 | PROTO, QML Class V (Space) | PSPICE |