ISL7124SRH

Single Supply Quad Operational Amplifier

Product Status: Mass Production

OVERVIEW

The single-event radiation hardened ISL7124SRH, ISL7124SEH consist of four independent, high gain, internally frequency compensated operational amplifiers, specifically designed to operate from a single power supply over a wide range of voltages. These devices are functionally equivalent to industry standard 124 types, offering improvements in supply current and power supply rejection ratio.

Constructed with Intersil's dielectrically isolated, radiation hardened silicon gate (RSG) BiCMOS process, these devices are immune to single event latchup. Additionally, the design has been hardened to prevent single event transients (SETs) in excess of 1V for LETs up to 36MeV/mg/cm2 .

The ISL7124SRH, ISL7124SEH have been specifically designed and manufactured to provide highly reliable performance in harsh radiation environments. They are total dose hardened to 300krad(Si) and offer guaranteed performance over the full -55°C to +125°C military temperature range.

Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering.

Detailed Electrical Specifications for these devices are contained in SMD 5962-02542 .

KEY FEATURES

  • QML Qualified per MIL-PRF-38535 Requirements
  • Electrically Screened to DLA SMD # 5962-02542
  • Radiation Environment
  • Total Dose: 300krad(Si)(Max)
  • Latch-Up Immune
  • SET Threshold (Delta Vo<1V): 36MeV/mg/cm2(Min)
  • Single Supply Voltage Range (5V to 30V)
  • Input Common Mode Voltage Range Includes Ground
  • Input Offset Voltage: ±10mV(Max)
  • Input Offset Current: ±150nA(Max)
  • Input Bias Current : 400nA(Max)
  • Open Loop Voltage Gain: 20V/mV(Min)
  • Power Supply Rejection Ratio: 70dB(Min)
  • Common Mode Rejection Ratio: 70dB(Min)
  • ESD (HBM): 3000V(Min)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL7124SRH
Basic Information
生产状态
Mass Production
器件/通道数量
4
带宽 (MHz)
1.2
压摆率 (V/μs)
0.4
VS (最小值)
5 V
VS (最大值)
30 V
IS (每放大器)
3 mA
IBIAS (最大值)
400 nA
最大失调电压
10 mV
资质级别
QML Class Q (military), QML Class V (space)
高剂量率 (HDR) krad (Si)
300
DLA SMD
5962-02542
IOUT
10 mA
轨到轨输入
No
轨到轨输出
No
PSRR (dB)
70
种类
V, Q, /PROTO
CMRR (dB)
70
SMD URL
AVOL (dB)
86
SEL (MeV/mg/cm2)
SEL free
温度范围
-55 to +125

Action Needed