ISL28227SEH

Precision Dual Low Noise Operational Amplifiers

Product Status: Mass Production

OVERVIEW

The ISL28127, ISL28227 and ISL28227SEH are very high precision amplifiers featuring very low noise, low offset voltage, low input bias current and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts.

Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls and industrial controls.

The ISL28127 single and ISL28227 dual are available in 8 Ld SOIC, TDFN and MSOP packages. All devices are offered in standard pin configurations and operate over the extended temperature range to -40°C to +125°C.

The ISL28227SEH is available in a 10 Ld hermetic ceramic Flatpack package. The device is offered in an industry standard pin configuration and operates over the extended temperature range from -55°C to +125°C.

KEY FEATURES

  • Low input offset voltage: ±70μV, max ISL28227SEH ±75μV, max
  • Superb offset voltage TC: 0.5μV/°C, max ISL28227SEH 1μV/°C, max
  • Wide supply range: 4.5V to 40V ISL28227SEH 4.5V to 36V
  • Very low voltage noise: 2.5nV/Hz
  • Input bias current: ±10nA, max
  • Gain-bandwidth product: 10MHz Unity gain stable
  • No phase reversal
  • Operating temperature range: -40°C to +125°C ISL28227SEH -55°C to +125°C

PARAMETRICS

Parameters
ISL28227SEH
Basic Information
生产状态
Mass Production
器件/通道数量
2
带宽 (MHz)
10
压摆率 (V/μs)
3.6
VS (最小值)
4.5 V
VS (最大值)
36 V
IS (每放大器)
2.8 mA
噪声VN (nV/√Hz)
2.5
IBIAS (最大值)
10 nA
最大失调电压
75 µV
低剂量率 (HDR) krad (Si)
50
资质级别
Standard
IOUT
45 mA
轨到轨输入
No
轨到轨输出
No
PSRR (dB)
117
种类
Military (Non-QML)
CMRR (dB)
120
AVOL (dB)
123.52
SEL (MeV/mg/cm2)
86.4
温度范围
-55 to +125

Action Needed