HS-5104AEH

Radiation Hardened, Low Noise Quad Operational Amplifiers

Product Status: Mass Production

OVERVIEW

The HS-5104AEH is a radiation hardened, monolithic quad operational amplifier that provides highly reliable performance in harsh radiation environments. Excellent noise characteristics coupled with a unique array of dynamic specifications make these amplifiers well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar processing makes these devices immune to Single Event Latch-Up.

The HS-5104AEH shows almost no change in offset voltage after exposure to 100kRAD(Si) gamma radiation, with only a minor increase in current. Complementing these specifications is a post radiation open loop gain in excess of 40k.

This quad operational amplifier is available in an industry standard pinout, allowing for immediate interchangeability with most other quad operational amplifiers.

KEY FEATURES

  • Electrically screened to SMD # 5962-95690
  • QML qualified per MIL-PRF-38535 requirements
  • Radiation environment
  • High dose rate (50-300rad(Si)/s): 100krad(Si)
  • Low dose rate (0.01rad(Si)/s): 50krad(Si)
  • No latch-up, dielectrically isolated device islands
  • Low noise
  • At 1kHz: 4.3nV/√Hz (Typ)
  • At 1kHz: 0.6pA/√Hz (Typ)
  • Low offset voltage: 3.0mV (Max)
  • High slew rate: 2.0V/µs (Typ)
  • Gain bandwidth product: 8.0MHz (Typ)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HS-5104AEH
Basic Information
生产状态
Mass Production
器件/通道数量
4
带宽 (MHz)
8
压摆率 (V/μs)
3
VS (最小值)
10 V
VS (最大值)
30 V
IS (每放大器)
1.875 mA
噪声VN (nV/√Hz)
6
IBIAS (最大值)
550 nA
最大失调电压
5 mV
低剂量率 (HDR) krad (Si)
50
资质级别
QML Class V (space)
高剂量率 (HDR) krad (Si)
100
DLA SMD
5962-95690
IOUT
10 mA
轨到轨输入
No
轨到轨输出
No
PSRR (dB)
80
种类
V, /PROTO
CMRR (dB)
80
SMD URL
AVOL (dB)
92
SEL (MeV/mg/cm2)
SEL free
温度范围
-55 to +125

Action Needed