HS-3530ARH

Radiation Hardened Programmable Low Power Op Amps

Product Status: Mass Production

OVERVIEW

The HS-3530ARH, HS-3530AEH are low power operational amplifiers, which are internally compensated monolithic devices offering a wide range of performance specifications. Parameters such as power dissipation, slew rate, bandwidth, noise and input DC parameters are programmed by selecting an external resistor or current source. Supply voltages as low as ±3V may be used with little degradation of AC performance. Operation from -55°C to +125°C is guaranteed.

A major advantage of the HS-3530ARH, HS-3530AEH is that operating characteristics remain virtually constant over a wide supply range (±3V to ±15V), allowing the amplifiers to offer maximum performance in almost any system, including battery operated equipment. A primary application for these devices is in active filtering and conditioning for a wide variety of signals that differ in frequency and amplitude. Also, by modulating the set current, they can be used for designs such as current controlled oscillators/modulators, sample and hold circuits and variable active filters.

Specifications

Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed below must be used when ordering. Detailed Electrical Specifications for the HS-3530ARH, HS-3530AEH are contained in SMD 5962-95687 .

The Intersil Quality Management Plan, listing all screening operations, is available on our website. www.intersil.com/design/quality/manuals.asp

KEY FEATURES

  • Radiation performance
  • Single event latch-up: Immune (RSG DI Process)
  • High dose rate (50-300rad(Si)/s): 300krad(Si)
  • Low dose rate (0.01rad(SI)/s): 50krad(Si)
  • Wide range AC programming
  • Slew rate: 0.025 to 0.1V/µs
  • Gain X bandwidth: 30kHz to 750kHz
  • Wide range DC programming
  • Power supply range: ±3.0V to ±15V
  • Supply current: 15µA to 150µA
  • Output current: 0.25mA to 2.5mA
  • Quiescent power: 4.8mW (max)
  • Dielectrically isolated device islands
  • Short circuit protection
  • Full -55°C to +125°C military temperature range

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HS-3530ARH
Basic Information
生产状态
Mass Production
器件/通道数量
1
带宽 (MHz)
0.75
压摆率 (V/μs)
0.25
VS (最小值)
6 V
VS (最大值)
30 V
IS (每放大器)
0.16 mA
IBIAS (最大值)
100 nA
最大失调电压
5 mV
资质级别
QML Class Q (military), QML Class V (space)
高剂量率 (HDR) krad (Si)
300
DLA SMD
5962-95687
IOUT
2.5 mA
轨到轨输入
No
轨到轨输出
No
PSRR (dB)
80
种类
V, Q, /PROTO
CMRR (dB)
80
SMD URL
AVOL (dB)
80
SEL (MeV/mg/cm2)
SEL free
温度范围
-55 to +125

Action Needed