HS-26CLV31EH

Radiation Hardened 3.3V Quad Differential Line Drivers

Product Status: Mass Production

OVERVIEW

The HS-26CLV31RH and HS-26CLV31EH are radiation hardened 3.3V quad differential line drivers designed for digital data transmission over balanced lines, in low voltage RS-422 protocol applications. CMOS processing assures low power consumption, high speed, and reliable operation in the most severe radiation environments.

The HS-26CLV31RH and HS-26CLV31EH accept CMOS level inputs and converts them to differential outputs. Enable pins allow several devices to be connected to the same data source and addressed independently. These devices have unique outputs that become high impedance when the driver is disabled or powered-down, maintaining signal integrity in multi-driver applications.

KEY FEATURES

    • Electrically screened to SMD # 5962-96663
    • QML qualified per MIL-PRF-38535 requirements
    • 1.2 micron radiation hardened CMOS
      Total dose . . . . . . . . . . . . . . . . . . . 300krad (Si) (maximum)
      Single event upset LET . . . . . . . . . . . . . . 100MeV/mg/cm2
      Single event latch-up immune
    • Extremely low stand-by current . . . . . . . . 100μA (maximum)
    • Operating supply range . . . . . . . . . . . . . . . . . . . . . 3.0V to 3.6V
    • CMOS level inputs . . . . . . .VIH > (0.7) (VDD); VIL < (0.3) (VDD)
    • Differential outputs . . . . . . . . . . . . . . . VOH > 1.8V; VOL < 0.5V
    • High impedance outputs when disabled or powered down
    • Low output impedance . . . . . . . . . . . . . . . . . . . . . . 10Ω or less
    • Full -55°C to +125°C military temperature range
    • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HS-26CLV31EH
Basic Information
生产状态
Mass Production
种类
V, /PROTO
DLA SMD
5962-96663
高剂量率 (HDR) krad (Si)
300
低剂量率 (HDR) krad (Si)
50
SEL (MeV/mg/cm2)
100
SMD URL
资质级别
QML Class V (space)
温度范围
-55 to +125

Action Needed