HS-26C31EH

Radiation Hardened Quad Differential Line Driver

Product Status: Mass Production

OVERVIEW

The Intersil HS-26C31RH, HS-26C31EH are quad differential line drivers designed for digital data transmission over balanced lines and meets the requirements of EIA standard RS-422. Radiation hardened CMOS processing assures low power consumption, high speed, and reliable operation in the most severe radiation environments.

The HS-26C31RH, HS-26C31EH accept CMOS levels and converts them to RS-422 compatible outputs. These circuits uses special outputs that enable the drivers to power-down without loading down the bus. Enable and disable pins allow several devices to be connected to the same data source and addressed independently.

Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering.

Detailed Electrical Specifications for these devices are contained in SMD 5962-96663 .

KEY FEATURES

  • Electrically screened to SMD# 5962-96663
  • QML qualified per MIL-PRF-38535 requirements
  • 1.2 Micron radiation hardened CMOS
  • Total dose up to: 300kRAD(Si)
  • Latchup free
  • EIA RS-422 compatible outputs (except for IOS)
  • CMOS inputs
  • High impedance outputs when disabled or powered down
  • Low power dissipation: 2.75mW standby (max)
  • Single 5V supply
  • Low output impedance: 10Ω or less
  • Full -55°C to +125°C military temperature range

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HS-26C31EH
Basic Information
生产状态
Mass Production
种类
V, /PROTO
DLA SMD
5962-96663
高剂量率 (HDR) krad (Si)
300
低剂量率 (HDR) krad (Si)
50
SEL (MeV/mg/cm2)
100
SMD URL
资质级别
QML Class V (space)
温度范围
-55 to +125

Action Needed