HI-509A

16-Channel, 8-Channel, Differential 8-Channel and Differential 4-Channel, CMOS Analog MUXs with Active Overvoltage Protection

Product Status: Mass Production

OVERVIEW

The HI-506A, HI-507A, HI-508A and HI-509A are analog multiplexers with active overvoltage protection. Analog input levels may greatly exceed either power supply without damaging the device or disturbing the signal path of other channels. Active protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand constant 70VP-P levels with ±15V supplies. Digital inputs will also sustain continuous faults up to 4V greater than either supply. In addition, signal sources are protected from short circuiting should multiplexer supply loss occur. Each input presents 1kΩ of resistance under this condition. These features make the HI-506A, HI-507A, HI-508A and HI-509A ideal for use in systems where the analog inputs originate from external equipment, or separately powered circuitry. All devices are fabricated with 44V dielectrically isolated CMOS technology. The HI-506A is a single 16-channel multiplexer, the HI-507A is an 8-channel differential multiplexer, the HI-508A is a single 8-channel multiplexer and the HI-509A is a differential 4-channel multiplexer. If input overvoltage protection is not needed the HI-506/507/508/509 multiplexers are recommended. For further information see Application Note AN520.

KEY FEATURES

  • Analog Overvoltage 70VP-P
  • No Channel Interaction During Overvoltage
  • Maximum Power Supply 44V
  • Fail Safe with Power Loss (No Latch-Up)
  • Break-Before-Make Switching
  • Analog Signal Range ±15V
  • Access Time 500ns
  • Power Dissipation 7.5mW
  • Pb-Free Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HI-509A
Basic Information
生产状态
Mass Production
器件/通道数量
8
开关或MUX
MUX
配置
2 x 4:1
开关类型
N/A
RDS (ON)
1200 Ω
泄漏
0.1 nA
源电容 (pf)
10
IS
500 µA
VCC (单) (最大值) (V)
15
资质级别
QML Class Q (military)
TON (ns)
300
TOFF (ns)
300
电荷注入 (pC)
4
漏电容
12 pF
双电源电压 (最小值)
±10 V
双电源电压 (最大值)
±15 V
供电电压Vcc范围 (V)
±15 (Typ)
采样
YES
温度范围
-55 to +125

Action Needed