HI-303

CMOS Analog Switches

Product Status: Mass Production

KEY FEATURES

  • Analog Signal Range (±15V Supplies) ±15V
  • Low Leakage at 25°C 40pA
  • Low Leakage at 125°C 1nA
  • Low On Resistance at 25°C 35Ω
  • Break-Before-Make Delay 60ns
  • Charge Injection 30pC
  • TTL, CMOS Compatible
  • Symmetrical Switch Elements
  • Low Operating Power (Typ) 1.0mW
  • Pb-Free Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HI-303
Basic Information
生产状态
Mass Production
器件/通道数量
4
开关或MUX
Switch
配置
MIX
开关类型
SPDT
RDS (ON)
35 Ω
泄漏
0.04 nA
源电容 (pf)
16
IS
90 µA
VCC (单) (最小值) (V)
5
VCC (单) (最大值) (V)
34
资质级别
Standard
TON (ns)
210
TOFF (ns)
160
电荷注入 (pC)
30
漏电容
35 pF
双电源电压 (最小值)
±5 V
双电源电压 (最大值)
±20 V
供电电压Vcc范围 (V)
+5 to +34, ±5 to ±20
温度范围
-55 to +125

Action Needed