HI-201HS

High Speed, Quad SPST, CMOS Analog Switch

Product Status: Mass Production(*)

OVERVIEW

The HI-201HS is a monolithic CMOS Analog Switch featuring very fast switching speeds and low ON resistance. The integrated circuit consists of four independently selectable SPST switches and is pin compatible with the industry standard HI-201 switch.

Fabricated using silicon-gate technology and the Intersil Dielectric Isolation process, this TTL compatible device offers improved performance over previously available CMOS analog switches. Featuring maximum switching times of 50ns, low ON resistance of 50Ω maximum, and a wide analog signal range, the HI-201HS is designed for any application where improved switching performance, particularly switching speed, is required.

KEY FEATURES

  • Pb-free Available as an Option
  • Fast Switching Times
  • tON 30ns
  • tOFF 40ns
  • Low "ON" Resistance 30Ω
  • Pin Compatible with Standard HI-201
  • Wide Analog Voltage Range (±15V Supplies) ±15V
  • Low Charge Injection (±15V Supplies) 10pC
  • TTL Compatible
  • Symmetrical Switching Analog Current Range 80mA

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HI-201HS
Basic Information
生产状态
Mass Production(*)
器件/通道数量
4
开关或MUX
Switch
配置
NC
开关类型
SPST
RDS (ON)
30 Ω
泄漏
0.3 nA
源电容 (pf)
10
IS
4.5 mA
VCC (单) (最大值) (V)
15
资质级别
Standard
TON (ns)
30
TOFF (ns)
40
电荷注入 (pC)
10
漏电容
30 pF
双电源电压 (最小值)
±10 V
双电源电压 (最大值)
±15 V
供电电压Vcc范围 (V)
±15 (Typ)
温度范围
-55 to +125

Confirm below disclaimers

Input Renesas account name and password