HI-201

Dual/Quad SPST, CMOS Analog Switches

Product Status: Mass Production

OVERVIEW

HI-200/HI-201 (dual/quad) are monolithic devices comprising independently selectable SPST switches which feature fast switching speeds (HI-200 240ns, and HI-201 185ns) combined with low power dissipation (15mW at 25°C). Each switch provides low "ON" resistance operation for input signal voltage up to the supply rails and for signal current up to 80mA. Rugged DI construction eliminates latch-up and substrate SCR failure modes.

All devices provide break-before-make switching and are TTL and CMOS compatible for maximum application versatility. HI-200/HI-201 are ideal components for use in high frequency analog switching. Typical applications include signal path switching, sample and hold circuit, digital filters, and operational amplifier gain switching networks.

KEY FEATURES

  • Pb-Free Available (RoHS Compliant)
  • Analog Voltage Range ±15V
  • Analog Current Range 80mA
  • Turn-On Time 240ns
  • Low rON 55Ω
  • Low Power Dissipation 15mW
  • TTL/CMOS Compatible

PARAMETRICS

Parameters
HI-201
Basic Information
生产状态
Mass Production
器件/通道数量
4
开关或MUX
Switch
配置
NC
开关类型
SPST
RDS (ON)
55 Ω
泄漏
2 nA
IS
500 µA
VCC (单) (最大值) (V)
15
资质级别
Standard
TON (ns)
185
TOFF (ns)
220
电荷注入 (pC)
10
漏电容
11 pF
双电源电压 (最小值)
±10 V
双电源电压 (最大值)
±15 V
供电电压Vcc范围 (V)
±15 (Typ)
温度范围
-55 to +125

Confirm below disclaimers

Input Renesas account name and password