ICL3221EM

±15kV ESD Protected, +3V, 1µA, 250kbps, RS-232 Transmitters/Receivers

Product Status: Mass Production

OVERVIEW

The ICL3221EM and ICL3221EF devices are 3.3V powered RS-232 transmitters/receivers that meet ElA/TIA-232 and V.28/V.24 specifications. Additionally, they provide ±15kV ESD protection (IEC61000-4-2 Air Gap and Human Body Model) on transmitter outputs and receiver inputs (RS-232 pins). Efficient on-chip charge pumps, coupled with manual and automatic powerdown functions, reduce the standby supply current to a 1µA trickle. Small footprint packaging, and the use of small, low value capacitors ensure board space savings as well. Data rates greater than 250kbps are ensured at worst case load conditions. These devices are fully compatible with 3.3V-only systems.

The ICL3221EM and ICL3221EF feature an automatic power-down function that powers down the on-chip power-supply and driver circuits. Power-down occurs when an attached peripheral device is shut off or the RS-232 cable is removed, and conserves system power automatically without changes to the hardware or operating system. These devices power up again when a valid RS-232 voltage is applied to any receiver input.

KEY FEATURES

    • ESD protection for RS-232 I/O pins to ±15kV (IEC61000)
    • RS-232 compatible with VCC = 2.7V
    • Meets EIA/TIA-232 and V.28/V.24 specifications at 3V
    • Latch-up free
    • On-chip voltage converters require only four external 0.1µF capacitors
    • Manual and automatic powerdown features
    • Receiver hysteresis for improved noise immunity
    • Assured minimum data rate: 250kbps
    • Power supply range: single +3.0V to +3.6V
    • Low supply current in powerdown state: 1µA
    • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ICL3221EM
Basic Information
生产状态
Mass Production
Rx数量
1
Tx数量
1
高ESD保护
Yes-IEC61000
数据率
0.250 Mbps
供电电压Vcc (最小值) (V)
3
供电电压Vcc (最大值) (V)
3.6
手动关闭
Yes
自动关闭
Basic
Rx禁用
Yes
电容值
0.1 µF
IS启用 (mA)
0.3
IS禁用
1 µA
资质级别
Standard
供电电压Vcc范围 (V)
3 to 3.6
温度范围
-55 to +125

Action Needed