HD-6402

CMOS Universal Asynchronous Receiver Transmitter (UART)

Product Status: Mass Production

OVERVIEW

The HD-6402 is a CMOS UART for interfacing computers or microprocessors to an asynchronous serial data channel. The receiver converts serial start, data, parity and stop bits. The transmitter converts parallel data into serial form and automatically adds start, parity and stop bits. The data word length can be 5, 6, 7 or 8 bits. Parity may be odd or even. Parity checking and generation can be inhibited. The stop bits may be one or two or one and one-half when transmitting 5-bit code.

The HD-6402 can be used in a wide range of applications including modems, printers, peripherals and remote data acquisition systems. Utilizing the Intersil advanced scaled SAJI IV CMOS process permits operation clock frequencies up to 8.0MHz (500K Baud). Power requirements, by comparison, are reduced from 300mW to 10mW. Status logic increases flexibility and simplifies the user interface.

KEY FEATURES

  • 8.0MHz Operating Frequency (5962-9052502)
  • 2.0MHz Operating Frequency (HD3-6402R)
  • Low Power CMOS Design
  • Programmable Word Length, Stop Bits and Parity
  • Automatic Data Formatting and Status Generation
  • Compatible with Industry Standard UARTs
  • Single +5V Power Supply
  • CMOS/TTL Compatible Inputs
  • Pb-Free Plus Anneal Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HD-6402
Basic Information
生产状态
Mass Production
特性
8.0MHz Operating Frequency (5962-9052502), 2.0MHz Operating Frequency (HD3-6402R), Low Power CMOS Design, Programmable Word Length, Stop Bits and Parity, Automatic Data Formatting and Status Generation, Compatible with Industry Standard UARTs, Single +5V Power Supply, CMOS/TTL Compatible Inputs
资质级别
Standard
温度范围
-55 to +125

Action Needed