82C84A

CMOS Clock Generator Driver

Product Status: Mass Production(*)

OVERVIEW

The Intersil 82C84A is a high performance CMOS Clock Generatordriver which is designed to service the requirements of both CMOS and NMOS microprocessors such as the 80C86, 80C88, 8086 and the 8088. The chip contains a crystal controlled oscillator, a divide-bythree counter and complete "Ready" synchronization and reset logic.

Static CMOS circuit design permits operation with an external frequency source from DC to 25MHz. Crystal controlled operation to 25MHz is guaranteed with the use of a parallel, fundamental mode crystal and two small load capacitors.

All inputs (except X1 and RES) are TTL compatible over temperature and voltage ranges.

Power consumption is a fraction of that of the equivalent bipolar circuits. This speed-power characteristic of CMOS permits the designer to custom tailor his system design with respect to power and/or speed requirements.

KEY FEATURES

  • Generates the System Clock For CMOS or NMOS Microprocessors
  • Up to 25MHz Operation
  • Uses a Parallel Mode Crystal Circuit or External Frequency Source
  • Provides Ready Synchronization
  • Generates System Reset Output From Schmitt Trigger Input
  • TTL Compatible Inputs/Outputs
  • Very Low Power Consumption
  • Single 5V Power Supply
  • Operating Temperature Ranges
  • C82C84A 0°C to +70°C
  • I82C84A -40°C to +85°C
  • M82C84A -55°C to +125°C
  • Pb-Free Plus Anneal Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
82C84A
Basic Information
生产状态
Mass Production(*)
特性
Generates the System Clock For CMOS or NMOS Microprocessors, Up to 25MHz Operation, Uses a Parallel Mode Crystal Circuit or External Frequency Source, Provides Ready Synchronization
资质级别
QML Class Q (military)
温度范围
-55 to +125

Action Needed