82C82

CMOS Octal Latching Bus Driver

Product Status: Mass Production

OVERVIEW

The Intersil 82C82 is a high performance CMOS Octal Latching Buffer manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). The 82C82 provides an eight-bit parallel latch/buffer in a 20 pin package. The active high strobe (STB) input allows transparent transfer of data and latches data on the negative transition of this signal. The active low output enable (OE ) permits simple interface to state-of-the-art microprocessor systems.

KEY FEATURES

  • Full Eight-Bit Parallel Latching Buffer
  • Bipolar 8282 Compatible
  • Three-State Noninverting Outputs
  • Propagation Delay 35ns Max.
  • Gated Inputs:
  • Reduce Operating Power
  • Eliminate the Need for Pull-Up Resistors
  • Single 5V Power Supply
  • Low Power Operation ICCSB = 10µA
  • Operating Temperature Ranges
  • C82C82 0oC to +70oC
  • I82C82 -40oC to +85oC
  • M82C82 -55oC to +125oC

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
82C82
Basic Information
生产状态
Mass Production
特性
Full 8-Bit Parallel Latching Buffer, 82C82 is Bipolar 8282 Compatible, 82C83H Bipolar 8283 Com
资质级别
QML Class Q (military)
温度范围
-55 to +125

Action Needed