As a major supplier to the military and aerospace industries, Renesas' product development methodologies reflect experience designing products to meet the highest standards for reliability and performance in challenging environments.

Manufacturing & Test Information

As a major supplier to the military and aerospace industries, Renesas' product development methodologies reflect experience designing products to meet the highest standards for reliability and performance in challenging environments.

The low dose rate ionizing dose response of semiconductors has become a key issue in space applications. Renesas is addressing this market by wafer-by-wafer low dose rate acceptance testing as a complement to current high dose rate acceptance testing.

Renesas is one of only a few RHA Defense Logistics Agency (Land and Maritime) QML suppliers. All of Renesas' radiation hardened SMD products are MIL-PRF-38535/QML compliant and are 100% burned in.

description文档

文档标题 language 类型 文档格式 文件大小 降序排列 日期
应用指南 & 白皮书
AN1786: Reducing the Switching Frequency of the ISL8200M and ISL8200AM Power Modules 应用文档 PDF 341 KB
其他
Intersil Space Products Brochure 手册 PDF 3.12 MB