图像
Renesas offers a wide variety of microprocessors (MPUs) and peripherals for space and harsh environment applications including bus controllers, universal asynchronous receiver transmitters (UARTs), programmable controllers, interval timers, clock generator drivers, 8-bit and 16-bit microprocessors, interrupt controllers, and various interface devices.
Advanced Features |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|
器件号 | |||||
Microcircuit, Digital, CMOS, Programmable Interrupt Controller, Monolithic Silicon | 5MHz, High Speed | 28 | CERDIP | ||
Microcircuit, Digital, CMOS, Programmable Interrupt Controller, Monolithic Silicon | 8MHz, High Speed | 28 | CERDIP, CLCC | ||
Microcircuit, CMOS, Octal Bus Transceiver, Monolithic Silicon | Full 8-Bit Bi-Directional Bus Interface, High Drive and more... |
20 | CERDIP | ||
CMOS 16-Bit Microprocessor | QML Class Q (military) | 40 | CERDIP | ||
CMOS 16-Bit Microprocessor | 1MByte of Direct Memory Addressing Capability and more... |
QML Class Q (military) | 40 | CERDIP | |
CMOS 8-Bit/16-Bit Microprocessor | Standard | 40 | CERDIP, PDIP | 45.82 | |
CMOS 8-Bit/16-Bit Microprocessor | 8-Bit Data Bus Interface, 16-Bit Internal Architecture and more... |
QML Class Q (military) | 40 | CERDIP | |
CMOS High Performance Programmable DMA Controller | Compatible with the NMOS 8237A | Standard | 40 | CERDIP | |
CMOS Serial Controller Interface | 80C86 Compatible, Crystal or External Clock Input and more... |
QML Class Q (military),QML Class V (space) | 28 | CERDIP, CLCC, PLCC | 140.9 |
CMOS Programmable Interval Timer | 8MHz to 12MHz Clock Input Frequency and more... |
QML Class Q (military) | 28, 24 | CERDIP, CLCC, PDIP, PLCC | 11.64 |
CMOS Programmable Peripheral Interface | 24 Programmable I/O Pins, Fully TTL Compatible, High Speed and more... |
QML Class Q (military) | 40, 44 | CERDIP, CLCC, MQFP, PDIP, PLCC | 8.382 |
CMOS Priority Interrupt Controller | 8MHz and 5MHz Versions Available, 12.5MHz, High Speed | QML Class V (space) | 28 | CERDIP, PDIP, PLCC | 11.76 |
CMOS Octal Latching Bus Driver | 82C82 is Bipolar 8282 Compatible, 82C83H Bipolar 8283 Com and more... |
QML Class Q (military) | 20 | CERDIP | |
CMOS Clock Generator Driver | Generates the System Clock For CMOS or NMOS Microprocessors and more... |
QML Class Q (military) | 18 | CERDIP | |
CMOS Octal Inverting Bus Transceiver | Standard | 20 | CERDIP | ||
CMOS Bus Controller | 8086/8088 (5MHz/8MHz), 8089, 80186/80188 (6MHz/8MHz) and more... |
QML Class Q (military) | 20 | CERDIP | |
CMOS Bus Arbiter | Pin Compatible with Bipolar 8289- Performance Compatible with: 80C86/80C88 (5MHz/8MHz)- Provides Multi-Master System Bus Control and Arbitration | Standard | 20 | CERDIP | |
CMOS 8-Bit Microprocessors | Standard | 40 | SBDIP | ||
CMOS Universal Asynchronous Receiver Transmitter (UART) | 2.0MHz Operating Frequency (HD3-6402R) and more... |
Standard | 40 | CERDIP | |
CMOS Universal Asynchronous Receiver Transmitter (UART) | 2.0MHz Operating Frequency (HD3-6402R) and more... |
QML Class Q (military) | 40 | CERDIP |