80C88/883

CMOS 8-Bit/16-Bit Microprocessor

Product Status: Mass Production

OVERVIEW

The Intersil 80C88/883 high performance 8-/16-bit CMOS CPU is manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). Two modes of operation, MINimum for small systems and MAXimum for larger applications such as multiprocessing, allow user configuration to achieve the highest performance level.

Full TTL compatibility (with the exception of CLOCK) and industry-standard operation allow use of existing NMOS 8088 hardware and Intersil CMOS peripherals.

Complete software compatibility with the 80C86, 8086, and 8088 microprocessors allows use of existing software in new designs.

KEY FEATURES

  • This Circuit is Processed in Accordance to Mil-Std-883 and is Fully Conformant Under the Provisions of Paragraph 1.2.1
  • Compatible with NMOS 8088
  • Direct Software Compatibility with 80C86, 8086, 8088
  • 8-Bit Data Bus Interface; 16-Bit Internal Architecture
  • Completely Static CMOS Design 8MHz (80C88/883)
  • Low Power Operation
  • ICCSB 500µA Maximum
  • ICCOP 10mA/MHz Maximum
  • 1 Megabyte of Direct Memory Addressing Capability
  • 24 Operand Addressing Modes
  • Bit, Byte, Word, and Block Move Operations
  • 8-Bit and 16-Bit Signed/Unsigned Arithmetic
  • Bus-Hold Circuitry Eliminates Pull-up Resistors
  • Wide Operating Temperature Range
  • M80C88/883 -55°C to +125°C

PARAMETRICS

Parameters
80C88-883
Basic Information
生产状态
Mass Production
特性
Compatible with NMOS 8088, Direct Software Compatibility with 80C86, 8086, 8088, 8-Bit Data Bus Interface, 16-Bit Internal Architecture, Completely Static CMOS Design 8MHz (80C88/883), Low Power Operation
资质级别
QML Class Q (military)
温度范围
-55 to +125

Action Needed