80C86/883

CMOS 16-Bit Microprocessor

Product Status: Mass Production

OVERVIEW

The Intersil 80C86 high performance 16-bit CMOS CPU is manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). Two modes of operation, minimum for small systems and maximum for larger applications such as multiprocessing, allow user configuration to achieve the highest performance level. Full TTL compatibility (with the exception of CLOCK) and industry standard operation allow use of existing NMOS 8086 hardware and software designs.

KEY FEATURES

  • Compatible with NMOS 8086
  • Completely Static CMOS Design
  • DC 8MHz (80C86-2)
  • Low Power Operation
  • lCCSB 500mA Max
  • ICCOP 10mA/MHz Typ
  • 1MByte of Direct Memory Addressing Capability
  • 24 Operand Addressing Modes
  • Bit, Byte, Word and Block Move Operations
  • 8-Bit and 16-Bit Signed/Unsigned Arithmetic
  • Binary, or Decimal
  • Multiply and Divide
  • Wide Operating Temperature Range
  • C80C86 0°C to +70°C
  • M80C86 -55°C to +125°C
  • Pb-Free Available (RoHS Compliant)

PARAMETRICS

Parameters
80C86-883
Basic Information
生产状态
Mass Production
特性
Compatible with NMOS 8086, Completely Static CMOS Design, Low Power Operation, 1MByte of Direct Memory Addressing Capability, 24 Operand Addressing Modes, Bit, Byte, Word and Block Move Operations, 8-Bit and 16-Bit Signed/Unsigned Arithmetic, Wide Operating Temperature Range
SMD URL
资质级别
QML Class Q (military)
温度范围
-55 to +125

Action Needed