HI-565A/883

High Speed, Monolithic D/A Converter with Reference

Product Status: Mass Production

OVERVIEW

The HI-565A is a fast, 12-bit, current output, digital-to-analog converter. The monolithic chip includes a precision voltage reference, thin-film R2R ladder, reference control amplifier and twelve high speed bipolar current switches.

The Intersil dielectric isolation process provides latch free operation while minimizing stray capacitance and leakage currents, to produce an excellent combination of speed and accuracy. Also, ground currents are minimized to produce a low and constant current through the ground terminal, which reduces error due to code dependent ground currents.

HI-565A dice are laser trimmed for a maximum integral nonlinearity error of ±0.5 LSB at 25o C. In addition, the low noise buried zener reference is trimmed both for absolute value and temperature coefficient. Power dissipation is typically 250mW, with ±15V supplies.

The HI-565A is offered in both commercial and military grades. See Ordering Information.

KEY FEATURES

  • 12-Bit DAC and Reference on a Single Chip
  • Pin Compatible With AD565A
  • Very High Speed: Settles to ±0.5 LSB in 250ns (Max) Full Scale Switching Time 30ns (Typ)
  • Guaranteed For Operation With ±12V Supplies
  • Monotonicity Guaranteed Over Temperature
  • Nonlinearity Guaranteed Over Temp (Max) ±0.5 LSB
  • Low Gain Drift (Max, DAC Plus Ref) 25ppm/oC
  • Low Power Dissipation 250mW

PARAMETRICS

Parameters
HI-565A-883
Basic Information
生产状态
Mass Production
分辨率位
12
最大转换率MSPS
6.7
输出I/V
I
VS (最小值)
12 V
VS (最大值)
15 V
积分非线性LSB
0.5
差分非线性LSB
0.5
SFDR (典型值) 至奈奎斯特频率 (dBc)
N/A
功率 (文字) (mW)
250
资质级别
QML Class Q (military)
供电电压Vs范围 (V)
+12 to +15
温度范围
-55 to +125

Action Needed