HI-506/883

Single 16-Channel CMOS Analog MUXs

Product Status: Mass Production

PARAMETRICS

Parameters
HI-506-883
Basic Information
生产状态
Mass Production
开关或MUX
MUX
配置
16x1
特性
Active OV Protection
RDS (ON)
180 Ω
TON (ns)
250
TOFF (ns)
250
电荷注入 (pC)
15
SMD URL
资质级别
QML Class Q (military)
泄漏
0.3 nA
源电容 (pf)
10
漏电容
52 pF
IS
1.5 mA
温度范围
-55 to +125

Action Needed