HI-5051/883

Dual SPDT CMOS Analog Switch

Product Status: Mass Production(*)

OVERVIEW

This CMOS analog switch offers low resistance switching performance for analog voltages up to the supply rails and for signal currents up to 70mA. “ON” resistance is low and stays reasonably constant over the full range of operating signal voltage and current. RON remains exceptionally constant for input voltages between +5V and -5V and currents up to 50mA. Switch impedance also changes very little over temperature, particularly between 0°C and +75°C. RON is nominally 25Ω.

The HI-5051/883 provides break-before-make switching and is TTL and CMOS compatible for maximum application versatility. Performance is further enhanced by Dielectric Isolation processing which insures latch-free operation with very low input and output leakage currents (0.8nA at +25°C). The HI-5051/883 switch also features very low power operation (1.5mW at +25°C). The HI-5051/883 is available in a 20 Ld CLCC package and operates over the -55°C to +125°C temperature range.

KEY FEATURES

  • This Circuit is Processed in Accordance to MIL-STD-883 and is Fully Conformant Under the Provisions of Paragraph 1.2.1.
  • Wide Analog Signal Range . . . . . . . . . . . . . . . . . . ±15V
  • Low “ON” Resistance . . . . . . . . . . .25Ω (Typ), 50Ω (Max)
  • High Current Capability . . . . . . . . . . . . . . . . 70mA (Max)
  • Break-Before-Make Switching
  • Turn-On Time. . . . . . . . . . . . .370ns (Typ), 800ns (Max)
  • Turn-Off Time . . . . . . . . . . . . 280ns (Typ), 400ns (Max)
  • No Latch-Up
  • Input MOS Gates are Protected from Electrostatic Discharge
  • DTL, TTL, CMOS, PMOS Compatible

PARAMETRICS

Parameters
HI-5051-883
Basic Information
生产状态
Mass Production(*)
开关或MUX
Switch
配置
NB
开关数量
2
开关类型
SPDT
特性
Low RON, RON Matching
RDS (ON)
25 Ω
TON (ns)
370
TOFF (ns)
280
电荷注入 (pC)
50
SMD URL
资质级别
QML Class Q (military)
泄漏
0.8 nA
源电容 (pf)
11
漏电容
11 pF
IS
0.1 mA
温度范围
-55 to +125

Action Needed