HI-303/883

Dual SPDT CMOS Analog Switch

Product Status: Mass Production

KEY FEATURES

  • This Circuit is Processed in Accordance to MIL-STD-883 and is Fully Conformant Under the Provisions of Paragraph 1.2.1.
  • Analog Signal Range (±15V Supplies) ±15V
  • Low Leakage (+25°C) 1nA (Max)
  • Low Leakage (+125°C) 100nA (Max)
  • Low ON Resistance 50Ω (Max)
  • Charge Injection 30pC (Typ)
  • TTL Compatible
  • System Switch Elements
  • Low Operating Power
  • Compatible with DG303

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HI-303-883
Basic Information
生产状态
Mass Production
开关或MUX
Switch
配置
MIX
开关数量
4
开关类型
SPDT
RDS (ON)
35 Ω
TON (ns)
210
TOFF (ns)
160
电荷注入 (pC)
30
资质级别
QML Class Q (military)
泄漏
0.04 nA
源电容 (pf)
16
漏电容
35 pF
IS
0.09 mA
温度范围
-55 to +125

Confirm below disclaimers

Input Renesas account name and password