概要

The E1 emulator is also available as a flash memory programmer with flash programming software (Renesas Flash Programmer).

Programming software

[For using RX, RL78, or RH850]

System configuration (Programming with Renesas Flash Progarammer V3)

Refer to the image of the connection with the E1 emulator, below.

Note: When using with the on-chip debugging emulators, conversion adapter is required depending on the number of pins on the target board.

E1 emulator

Renesas Flash Programmer V3 (Programming GUI)

Target Devices

See the following list to find MCUs available in programming with the E1 emulator and the Renesas Flash Programmer V3.

 List of MCUs supported by Renesas Flash Programmer V3