图像
This emulation pod is an MCU unit used in combination with the IE850. Hardware and software can be debugged efficiently in the development of systems in which the target device is used. The emulation pod can be easily disconnected. [Learn More]
Item | Description |
---|---|
Emulator supported | IE850 |
Target MCUs | V850E2/Sx4-H |
Max. operating frequency | Same as target MCUs |
Software break | Available (Number of points depends on the debugger.) |
Hardware break | Before: 4 points After: 8 points Access: 6 points * Ranges can be specified by 2 points. |
Event detection | Post-execution: 8 points Access detection: 6 points Pass count: 4096 times Sequential: 4 steps |
Exception event detection | Not available |
Realtime trace | Trace range: 512K frames Trace data: Branch source/destination PC, access (DMA included) and time stamp Conditional trace: Section in combination with event detection, qualify and delay |
Realtime RAM monitor | Available (DMA for debugging used) |
Direct memory modification | Available (DMA for debugging used) |
Execution time measurement | Start through end of execution Maximum, minimum, average pass count of 6 points (33bit counter) |
Realtime profile | Available (by using trace, depending on the debugger used) |
Coverage | C0 coverage |
External trigger input/Event output | Not available |
User system connection | Connected to the connecter mounted on the foot pattern of the MCU via an adapter. |
Emulation pod external dimensions (mm) | 57(W) x 57(D) |
Emulation pod weight | Approx. 40 g |
Conformance with overseas standards | European Standards: EN 55022 Class A, EN 55024 US FCC Standard: FCC part 15 Class A |
For other optional products than the emulation pod, refer to Product Lineup (IE850 for V850E2M) and Option Products (PDF | English, 日本語).
V850E2/Sx4-H