Overview

Debugging with a full-spec. emulator involves the use of a dedicated MCU (evaluation MCU) mounted on the emulator or an emulation probe or pod through an in-circuit connection to an IC socket on the footprint of the MCU on the user system. Full-spec. emulators thus provide a good response to requirements for high-level verification such as true real-time tracing, which is difficult with an on-chip debugging emulator. In combination with integrated development environments from Renesas, they also provide for the visual analysis of complex information.

Lineup

IE850A

The IE850A supports the advanced debugging of automotive systems based on RH850-family devices with the G4MH core. Connection is generally to an Aurora trace interface of the MCU. If the MCU does not have an Aurora trace interface, a separately sold emulation adapter (MCU-dependent unit) will be required.

  • Major supported MCUs: RH850 family RH850/E2x、RH850/U2A
  • Supported IDE: Renesas CS+, Green Hills Multi

 

Learn More >>

IE850

The IE850 is for use in the development of automotive systems. An MCU-dependent unit (pod) sold separately is required.

  • Major supported MCUs: RH850 family RH850/E1x, RH850/D1x
  • Supported IDE: Renesas CS+, IAR Embedded Workbench, Green Hills Multi

Learn More >>

IECUBE for RL78 Family

The IECUBE for the RL78 Family supports the advanced debugging of systems based on devices of that family. A self-testing function detects faults in the IECUBE and perform maintenance.

Learn More >>

E100

The E100 provides excellent performance in the debugging of systems incorporating an RX610 or R8C device. Moreover, viewing realtime profile information and detecting stack access violations are also available. An MCU-dependent unit sold separately is required.

  • Major supported MCUs: RH850 family RH850/E1x, RH850/D1x
  • Supported IDE: Renesas CS+, IAR Embedded Workbench, Green Hills Multi

Learn More >>

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.