The E10A is a low cost high performance on-chip debug solution for selected Renesas H8S and SH family devices. Based on the popular and widely used high-speed JTAG communications specification, the E10A hardware interfaces directly to the target device through a dedicated 14/36-way connector.
The E10A provides real-time C/C++ source-level debugging of the development application using the dedicated resources of the target microcontroller in the user's hardware. The E10A interfaces to the user's target system via an interface which can be used both to debug the system and to program the microcontroller's on-chip Flash memory. [Learn More]
Device Name | Type Number | Remarks |
---|---|---|
SH7047F | HS7047KCM01H HS7047KCI01H |
No support Trace RAM monitor function Please shift to E10A-USB |
HS7047KCM02H HS7047KCI02H |
No support Trace RAM monitor function Please shift to E10A-USB |
|
SH7144F SH7145F |
HS7144KCM01H HS7144KCI01H |
No support Trace RAM monitor function Please shift to E10A-USB |
HS7144KCM02H HS7144KCI02H |
No support Trace RAM monitor function Please shift to E10A-USB |
|
SH7612 SH7410 |
HS7612KCM01H HS7612KCI01H |
- |
SH7615 | HS7615KCM01H HS7615KCI01H |
Please shift to E10A-USB |
SH7616 | HS7616KCM01H HS7616KCI01H |
Please shift to E10A-USB |
SH7622 | HS7622KCM01H HS7622KCM02H HS7622KCI01H HS7622KCI02H |
- |
SH7630 | HS7630KCM01H HS7630KCI01H HS7630KCM02H HS7630KCI02H |
Please shift to E10A-USB |
SH7641 | HS7641KCM01H HS7641KCI01H HS7641KCM02H HS7641KCI02H |
Please shift to E10A-USB |
SH7660 | HS7660KCM01H HS7660KCI01H HS7660KCM02H HS7660KCI02H |
Please shift to E10A-USB |
SH7705 | HS7705KCM01H HS7705KCM02H HS7705KCI01H HS7705KCI02H |
Please shift to E10A-USB |
SH7706 | HS7706KCM01H HS7706KCM02H HS7706KCI01H HS7706KCI02H |
Please shift to E10A-USB |
SH7710 | HS7710KCM01H HS7710KCM02H HS7710KCI01H HS7710KCI02H |
Please shift to E10A-USB |
SH7727 | HS7727KCM01H HS7727KCM02H HS7727KCI01H HS7727KCI02H |
Please shift to E10A-USB |
SH7729 SH7709A |
HS7729KCM01H HS7729KCM02H HS7729KCI01H HS7729KCI02H |
Please shift to E10A-USB |
SH7729R SH7709S |
HS7729RKCM01H HS7729RKCM02H HS7729RKCI01H HS7729RKCI02H |
Please shift to E10A-USB |
SH7750 SH7750S |
HS7750KCM01H HS7750KCI01H |
Please shift to E10A-USB |
SH7751 | HS7751KCM01H HS7751KCM02H HS7751KCI01H HS7751KCI02H |
Please shift to E10A-USB |
SH7750R | HS7750RKCM01H HS7750RKCI01H |
Please shift to E10A-USB |
SH7751R | HS7751RKCM01H HS7751RKCM02H HS7751RKCI01H HS7751RKCI02H |
Please shift to E10A-USB |
SH7760 | HS7760KCM01H HS7760KCM02H HS7760KCI01H HS7760KCI02H |
Please shift to E10A-USB |
SH7290 | HS7290RKCM01H HS7290RKCM02H HS7290RKCI01H HS7290RKCI02H |
Please shift to E10A-USB |
SH7294 | HS7294RKCM01H HS7294RKCM02H HS7294RKCI01H HS7294RKCI02H |
Please shift to E10A-USB |
SH7300 series | HS7300RKCM01H HS7300RKCM02H HS7300RKCI01H HS7300RKCI02H |
Please shift to E10A-USB |
SH2-DSP ASIC | HS0760KCM01H HS0760KCM02H HS0760KCI01H HS0760KCI02H |
- |
SH7618 | HS7618KCM01H HS7618KCI01H HS7618MCI01H |
Please shift to E10A-USB |
H8S/2339EF H8S/2329EF H8S/2319EF |
HS2339KCM01H HS2339KCI01H |
Please shift to E10A-USB |
H8S/2377F H8S/2377RF H8S/2367F H8S/2378F H8S/2378RF H8S/2368F |
HS2378KCM01H HS2378KCI01H |
Support Bus trace function for using H8S/2377F, H8S/2367F, H8S/2377RF Please shift to E10A-USB |
H8S/2168F | HS2168KCM01H HS2168KCI01H |
Please shift to E10A-USB |
H8S/2218F H8S/2218UF H8S/2212F H8S/2212UF |
HS2218KCM01H HS2218KCI01H |
Please shift to E10A-USB |
H8S/2437F | HS2437KCM01H HS2437KCI01H |
Support Bus trace function Please shift to E10A-USB |
H8S/2114F | HS2114KCM01H HS2114KCI01H |
Please shift to E10A-USB |