Overview

RZ/A2M Software Package is a software development kit for the RZ/A2M that supports various RZ/A2M functions such as DRP(Dynamically Reconfigurable Processor), camera input, LCD output, and image adjustment. It consists of device drivers, middleware, sample programs for the RZ/A2M and FreeRTOS OS.

 

In addition to the RZ/A2M Software Package GCC version, the IAR Embedded Workbench for Arm version is also available for customers who prefer to use the IAR Systems’ Integrated Development Environment (IAR C/C++ Compiler integrated IAR Embedded Workbench® for Arm).

 

 Download

Supported Functions

Some functions are currently only supported in the GCC version, but they are in preparation for the IAR Embedded Workbench for Arm version.

 

Category Function GCC IAR Embedded Workbench for Arm
OS FreeRTOS
Middleware File System (FatFS)
TCP/IP Protocol Stack
System Standby Mode Management
Timer OS Timer
Graphics IP Camera
JPEG Codec
LCD (Display)
Image Pre-processing (DRP Library)
Interface Serial Communication (I2C)
Serial Communication (UART)
Ethernet
Wi-Fi (UART)
USB Host (MSC)
USB Function(CDC)
SD Memory Card *
Analog A/D Converter

✔ : Supported.
* : Regarding these functions, please contact us.

 

Operation Environment

Integrated development environment IAR Embedded Workbench for Arm, V8.40.1 or later versions.
Compiler IAR C/C++ Compiler
Supported board RZ/A2M Evaluation Board Kit
Emulator I-jet™

 

Package Information

As the IAR C/C++ Compiler version, RZ/A2M Simple Applications Package(IAR Embedded Workbench for Arm)is available. This software package includes driver software for each IP on RZ/A2M and sample application programs.

Software Packege Name
Latest Version Released Feartures Download
RZ/A2M Simple Applications Package (IAR Embedded Workbench for Arm) 4.00
May. 29, 2020
Simple software projects include the usage for each driver and each middleware as follows.
- Blinky Application
- Graphics Applications(Camera & Display)
- DRP basic sample program
- Ethernet sample program
- Wi-Fi (UART) sample program(*1)
- Low Power Mode sample program
- DMAC sample program
- RTC sample program
[Supported software]
- OS: FreeRTOS V10.0.1, OS abstraction
- Middleware: FreeRTOS+TCP, DRP library
- Driver: DRP, VDC6, LVDS, JPEG, MIPI/VIN, CEU. Timer, UART, I2C, ADC, USBH, USBF, Low Power Mode, RTC, HyperBus

 Download

(*1) To use the Wi-Fi function, need to connect Digilent Pmod EPS32 module via UART.

Target Devices

Family Group
RZ Family RZ/A2M

(Remarks) FreeRTOS™ is a trademark of Amazon Web Services, Inc.

IAR Embedded Workbench®, IAR C/C++ Compiler™, I-jet™ are trademarks or registered trademarks of IAR Systems AB.