RZ/A1H FreeRTOS™ Software Package

RZ/A1H FreeRTOS™ Software Package

Overview

This RZ/A software development kit helps speed up time to market.

 Download

 

Release Notes

 

RZ/A1H Software Package is an HMI software development kit for the RZ/A1H that provides consistent support for camera input, LCD output, and image adjustment. It consists of device drivers, middleware, and sample programs for the RZ/A1H in a single package.

 * Renesas Starter Kit+ for RZ/A1H must be purchased separately

The Prepaid by Renesas Guiliani Lite license for Guiliani Evalkits
With Guiliani Evalkits in RZ/A1H Software Package you can obtain an additional Guiliani-Lite production license key from TES. This license is free of charge for Renesas RZ/A1H with FreeRTOS OS and e² studio IDE. With this license you are able to produce state-of-the-art HMI applications for production use. The Lite version of Guiliani is fully featured and only has small limitations on usable resources (number of images, dialogs, fonts, etc) and hardware acceleration. For getting the Prepaid by Renesas Guiliani-Lite license, please refer to https://www.renesas.com/products/microcontrollers-microprocessors/rz/rza/tes-guiliani.html.

Release Information

Latest Ver.: V1.00

Released: Dec. 25, 2019

Details of upgrade (See Release Notes)

Operating Environment

Features

  • Contains sample programs for drivers and application sample programs that can be used for development, so you can start using the peripheral functions of the RZ/A1H immediately.
  • Example for interoperation between RZ/A1H peripherals/StreamIt! on-board peripherals with the C++ HMI Framework "Guiliani" by TES Electronics Solutions. “Guiliani” and RZ/A1H Software Package allows rapid implementations of smooth, intuitive and high-performance GUIs that can interact with RZ/A1H extensive peripherals free-of-charge. For details on Guiliani, please refer to https://www.renesas.com/products/microcontrollers-microprocessors/rz/rza/tes-guiliani.html
  • Use with QE for Display (e² studio plug-in) to easily make image quality and LCD timing adjustments using a GUI.
  • Use with QE for Camera (e² studio plug-in) to easily set Camera module and Camera timing adjustments using a GUI.

software-config

 

Partner Tools


Partner Tools
Description
Details/Where to get
H.264 Video playback
[Techno Mathematical]
H.264 WVGA@30fps playback with RZ/A internal RAM.
Performs playback with less than 2MB RAM.
Contact

Operating Environment

Integrated development environment e² studio V7.6.0 or later versions.
(Note: If e² studio V7.5.0 or older versions is used, please update the tool to V7.6.0 or later.)
Compiler
GNU Arm Embedded Toolchain:V6.3 (6-2017-q2)
Supported board Renesas Starter Kit+ for RZ/A1H
(For GR-PEACH board, RZ/A1H Software Package for GR-PEACH can be downloaded.)
Emulator J-Link LITE (included with the board, this J-Link LITE can not be used for any other boards.)
Development support tool QE for Display
QE for Camera

RZ/A1H Software Package for GR-PEACH

As easier RZ/A1H development environment, RZ/A1H Software Package for GR-PEACH is available. User program can be download by drag and drop, you can start rapid prototyping without an in-circuit emulator.

*GR-PEACH and related boards must be purchased separately

 Download

 

For RZ/A1LU Group products, please refer to RZ/A1LU Software Package.

 

(Remark) FreeRTOS™ is a trademark of Amazon Web Services, Inc.

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum
A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
QE for Display This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. It runs in the e² studio integrated development environment.
QE for Camera This development assistance tool supports the development of embedded systems which use the camera functions of display controllers from Renesas. It runs in the e² studio integrated development environment.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.