RZ/A1 Software Development Kit "SDK for Camera" (CMSIS-RTOS RTX)

This RZ/A1* software development kit helps speed up time to market.

RZ/A1* : RZ/A1H, RZ/A1M, RZ/A1L, RZ/A1LU, RZ/A1LC

 

 Download

 

Topics

・RZ/A Software Package V2.12 released (Jul. 19, 2019)
Learn more (Release Notes) >>

 

SDK for Camera is an HMI software development kit for the RZ/A1 that provides consistent support for camera input, LCD output, and image adjustment. It consists of device drivers, middleware, and sample programs for the RZ/A1 in a single package.

 * STREAM IT! RZ or RSK board must be purchased separately

 

Release Information

Latest Ver.: V2.12
Released: Jul. 19, 2019
Details of upgrade (See Release Notes)

Features

  • Contains sample programs for drivers and application sample programs that can be used for development, so you can start using the peripheral functions of the RZ/A1 immediately.
  • Use with QE for Video Display Controller 5 (e² studio plug-in) to easily make image quality and LCD timing adjustments using a GUI.

 

Contents of Product Package

  • Camera input and LCD output sample applications
  • Sample applications for various device drivers
  • Middleware
  • Device drivers
  • OS (CMSIS-RTOS RTX)

Add-on Packages

Add-on Package Description Details/Where to Get
SD card (SDHI) Provides functionality for accessing SD memory cards and MMC cards. Can also interlock with a FAT file system. Please contact Renesas Sales.
Automatic contrast correction Add-on for RZ/A1H
Obtains histogram of camera input, and performs contrast correction. Helps to improve visibility and image recognition rates.
Please contact Renesas Sales.

Operating Environment

Integrated development environment e² studio V6.1.0 and later versions
Compiler
Renesas GCC  V16.01
Supported board Renesas Starter Kit+ for RZ/A1H, STREAM IT! RZ
Emulator J-Link LITE (included with board)
Development support tool QE for Video Display Controller 5

目标设备

产品家族 产品群组
RZ Family

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum
A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
QE for Video Display Controller 5 A plug-in for e² studio that allows image quality and initial display (refresh rate) to be adjusted easily using a GUI.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.
您可以使用下方的筛选器来筛选样例程序和应用手册。

Action Needed