Renesas offers software stacks for a variety of sub-gigahertz (GHz)/Wi-SUN wireless communication applications.

Software for Renesas' sub-GHz wireless communication solutions are implemented on the Renesas RX651 microcontroller + RAA604S00 set or on the RL78/G1H microcontroller and it realizes the wireless communication protocol of Wi-SUN profile based on the international standard IEEE802.15.4. The Wi-SUN Alliance, which is a standardization organization, has conducted an interoperability test and our solution has passed this test. In addition, since it is used as Wi-SUN Alliance certification standard parts, you can carry out system design for a wireless network with peace of mind.

Choose from the following packages according to the needs of your system.

IP stack package

 

Item RF driver + Simple MAC Package IP stack Package
RF driver Simple MAC
Serial command
Wi-SUN FAN stack
(for Router Only)
Wi-SUN FAN stack
(for Router & Border Router)
MCU RL78/G1H
RX651+RAA604S00
RL78/G1H
RX651+RAA604S00
RL78/G1H RX651+RAA604S00
Compliant standards IEEE802.15.4g/e IEEE802.15.4g/e EEE802.15.4g/e EEE802.15.4g/e
Wi-SUN Profile Wi-SUN PHY Profile Renesas proprietary specification Wi-SUN FAN Profile Wi-SUN FAN Profile
Connection form 1 to 1 (Peer to Peer) 1 to N Broadcast Multi-hop (up to 24 hops) Multi-hop (up to 24 hops)
Network scale Small network Small network Small network Large network
Software provision form RF driver (Source code)
Project filetd
RF driver (Source code)
Sample Application (Source code)
Project file
Stack (library)
Sample application (source code)
Project file
Stack (library)
Sample application (source code)
Project file
Compatible compiler CA78K0R, CC-RL, CC-RX CA78K0R, CC-RL, CC-RX IAR CC-RX
RTOS Unnecessary Unnecessary FreeRTOS FreeRTOS
Supported integrated environment CS+, e2Studio CS+, e2Studio IAR e2Studio

 

 

RF Driver

The RF driver is a program that controls the RF transceiver and offers a PHY layer-level API (tables 1 & 2). It carries out 50 or 100 kbps GFSK-modulated wireless communications in the IEEE802.15.4g wireless frame format. It also provides functions such as carrier sensing, which detects surrounding wireless conditions to avoid collision with transmissions from other wireless stations.

 

This RF driver is not OS-dependent, and can be adapted to a variety of systems. However, a transmission control function for the user's application must be implemented in order to obtain technical standard conformity certification and construction design certification for wireless equipment under the Japan Radio Law. Transmission control stipulated by the ARIB STD-T108 standard for 920 MHz wireless equipment used in Japan is also implemented. For example for ARIB STD-T108, for a carrier sensing time of 128 microseconds and 20 mW output or less, the maximum total transmission time is 360 seconds per hour. This solution satisfies this condition by keeping track of accumulated transmission time and controlling transmission accordingly.

Simple MAC : Serial command sample application

This product (Tables 1 & 2) includes a sample application that can send and receive broadcast and unicast frames by setting the MAC address. It is possible to construct simple 1 to N network communication by using the sample application and RF driver.

 

Table 1. RL78 Family sub-GHz RF driver

Software RL78 Family sub-GHz RF driver
Part number RTM0RL7800NWSN0RR0JCJ
Status Available (Free of charge) *

 

Table 2. RX600 Series sub-GHz RF driver

Software RX600 Series Sub-GHz RF driver
Part number RTM0RX6000NWSN0RR0JCJ
Status Available (Free of charge) *

*To request this software, please contact a Renesas sales representative or sales office.

 

IP Stack - Wi-SUN FAN -

Wi-SUN FAN is a communication protocol that realizes wide-range area/long-distance communication by suppressing interference and collisions, and features multi-hop and mesh network.

 

  • Use Sub-GHz wireless communication that is strong against obstacles and can transmit data to a distance
  • Multi-hop : Up to 24 hops by relay communication, Realize long-distance communication
  • Wide-range area is covered by mesh network
  • By routing, bypass the failed node and realize stable and robustness communication
Dual Stack
multihop and mesh

 

Wi-SUN FAN is expected overseas as a wireless network not only smart meters but also smart cities / smart grids represented by infrastructure management such as logistics / building automation, smart street lights, parking systems, traffic management, etc. Among LPWA (Low Power Wide Area), Wi-SUN FAN is a communication system with multi-hop (multi-stage relay) and mesh function, and realizes stable and robust communication connection covering long distance communication and dead zone.

 

If you want to use a Wi-SUN FAN stack, it must pass the certification test for interconnectivity established by the Wi-SUN Alliance, and this can take a long time after development for certification. Renesas' Wi-SUN FAN stack has already passed the Wi-SUN Alliance interconnection test and is Wi-SUN FAN certified. Also, Tessera Technology's evaluation board and Renesas' Wi-SUN FAN stack can also be used as Wi-SUN Alliance certification standard parts (TBU: Test Bed Unit), so you can design your wireless network system with confidence.

Renesas' Wi-SUN FAN stack supports IP-based features such as 6LoWPAN, IPv6, ICMPv6, RPL, and UDP which are required for Wi-SUN FAN. Also, the security authentication supports IEEE802.1X authentication and EAP-TLS-based access control which are used in wireless LANs.

 

IP stack softwafe package

 

 

 

Renesas has a Wi-SUN FAN stack that controls our RX651 microcontroller + RAA604S00, or RL78/G1H.
The necessary CPU processing performance, memory capacity, current consumption, and network scale are available from Wi-SUN FAN's border router node to the Wi-SUN FAN stack for router nodes so you can choose the right solution.

Wi-SUN FAN stack (devices used)

Wi-SUN FAN stack for
RX651+RAA604S00

Wi-SUN FAN stack for
RL78/G1H
Hardware Platform MB-RX604S-02(RX651)
*Tessera Technology, Inc.
TK-RLG1H+SB2
*Tessera Technology, Inc.
Wi-SUN FAN stack Border router node
*Wi-SUN FAN certification acquired
Router node
*Wi-SUN FAN certification acquired
* Used as a standard for certification

*Wi-SUN FAN certification acquired

 

IP stack softwafe package

 

IP stack software package

 

*The evaluation boards are developed, manufactured and sold by Tessera Technology.
  The evaluation boards can be purchased from Chip One Stop (https://www.chip1stop.com/).
  Learn more about the products from this link.

*To request this software, please contact a Renesas sales representative or sales office.