The Renesas Starter Kit for M16C/62P is intended as a user-friendly introductory and evaluation tool for the M16C/62P microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit. The Renesas Starter Kit for M16C/62P may be connected to the host PC using a simple RS232 serial connection (not normally fitted) or via the included USB E8a on chip debugging interface.
The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 - 开发工具 | PDF 146 KB | |
快速入门指南 | PDF 423 KB | |
手册 - 开发工具 | PDF 367 KB | |
手册 - 开发工具 | PDF 127 KB | |
应用文档 | PDF 321 KB English(英语) | |
5 items
|