ZL2105EVK2

3A Integrated Digital DC/DC Converter Evaluation Board

描述

The ZL2105 is an innovative mixed-signal power management and conversion IC that combines an integrated step-down DC/DC converter with key power and thermal management functions in a single package. The ZL2105EVK2 platform allows for the evaluation of the features in the highly configurable ZL2105 in either stand-alone mode or via an I2C/SMBus interface.

A USB-to-SMBus adapter board can be used to connect the ZL2105EVK2 board to a PC. The PMBus command set is accessed by using the PowerNavigator™ evaluation software from a PC running Microsoft Windows.

主要特性

  • Small, compact design
  • PMBus control
  • Pin-strap selection for stand-alone operation
  • VOUT settable from +0.6V to +5V
  • Convenient power connection
  • Onboard enable switch
  • Power-good indicator

应用

  • Telecom and storage equipment
  • Digital set-top boxes
  • Industrial supplies
  • 12V distributed power systems
  • Point-of-load (POL) converters

ZL2105EVK2 3A Integrated Digital DC/DC Converter Evaluation Board

ZL2105EVK2 Digital DC/DC Converter Evaluation Board

相关产品

ZL2105

可订购工具信息

可订购部件编号 生产状态 厂商 建议单工具价格
SPQ
描述 分销商库存 分销商 分销商采购 Buy Direct
ZL2105EVK2 Mass Production Renesas $199.00 1 1 Digi-Key -

注意事项 :分销商价格可能会与所述预算价格有所不同。本网站上的定价与供货信息由瑞萨电子授权分销商提供的信息而定,如有更改恕不另行通知。通过在本页面上选择一位分销商,您将会从瑞萨电子网站跳转至分销商网站来完成购买。分销商的运营完全独立于瑞萨电子,有其自身的销售条款和条件。对于分销商与最终客户之间的交易,瑞萨电子不承担任何明示或暗示的陈述与担保责任。