Wi-Fi Pmod Expansion Board

802.11b/g/n 2.4G Wi-Fi Pmod Expansion Board

Overview

Wi-Fi Pmod Expansion Board enables quick prototyping of wireless connectivity solutions using a variety of Renesas MCU kits. It features SX-ULPGN, a single-band 2.4 GHz 802.11n module based on the Qualcomm QCA4010 System-on-Chip (SoC).

Key Features

  • IEEE 802.11b/g/n compliant, 2.4GHz, HT20, MCS0-7, up to 13-ch
  • 1x1 Single stream system
  • One UART and one HS-UART MCU host interfaces
  • Full suite of AT command supports
  • 12~17dBm transmit power
  • -89~-96dBm receive sensitivity
  • 76mA Rx, 124mA Tx, 13uA standby power consumption
  • WPA, WPA2, WPS, WEP 64/128 security
  • Station, AP, Concurrent, Wi-Fi direct operating modes
  • IPv4/IPv6, TCP/UPD network protocols

MCUs Supported

Getting Started

  1. RA Microcontrollers - In order to use Wi-Fi Pmod Expansion Board with a RA MCU Evaluation Kit, refer to the Wi-Fi example project for that kit.
    • The project files (including binary/hex files) of the Wi-Fi example project for a kit are provided in the RA Example Project bundle (<kit-name>-exampleprojects.zip) for that kit which is available here.
      Example: ek-ra6m3-exampleprojects.zip
    • The source code of the Wi-Fi example projects are also available at RA FSP Example Projects on GitHub. Browse to ra-fsp-examples/example_projects/<kit_name>/wifi_<kit_name>_ep.
      Example: ra-fsp-examples/example_projects/ek_ra6m3/wifi/wifi_ek_ra6m3_ep
  2. Synergy Platform - In order to use Wi-Fi Pmod Expansion Board with a Synergy Platform Kit, refer to Silex Technology Partner Project
  3. RX Microcontrollers - In order to use Wi-Fi Pmod Expansion Board with RX Microcontroller, refer to RX65N Cloud Kit.

Certifications

The Wi-Fi Pmod Expansion Board meets the following certifications/standards. Refer to the Wi-Fi Pmod Expansion Board documentation for disclaimer, precautions and more details on the certifications.

Radio Certifications

  • FCC 47 CFR Part 15B
  • CE: Radio Equipment Directive (RED) 2014-53-EU

Material Selection, Waste, Recycling, and Disposal Standards

  • EU RoHS
  • China SJ/T 113642014, 10-year environmental protection use period.

Wi-Fi Pmod Expansion Board

Wi-Fi Pmod Expansion Board

1:29
Cypherbridge SDKPac 是物联网安全的应用案例,使用Silex Wi-Fi 模块Pmod接口连接到 RA6 评估套件,确保数据(如光感的数据)安全的传输到微软 Azure 云。
1:29
Cypherbridge SDKPac 是物联网安全的应用案例,使用Silex Wi-Fi 模块Pmod接口连接到 RA6 评估套件,确保数据(如光感的数据)安全的传输到微软 Azure 云。
1:29
Cypherbridge SDKPac 是物联网安全的应用案例,使用Silex Wi-Fi 模块Pmod接口连接到 RA6 评估套件,确保数据(如光感的数据)安全的传输到微软 Azure 云。

Related Products

Renesas RX65N Cloud Kit

可订购工具信息

可订购部件编号 生产状态 厂商 建议单工具价格
SPQ
描述 分销商库存 分销商 分销商采购 Buy Direct
RTK00WFMX0B01000BE Mass Production Renesas call 1 Wi-Fi Pmod Expansion Board (FCC) 20 element14 APAC -
RTK00WFMX0B00000BE Mass Production Renesas call 1 Wi-Fi Pmod Expansion Board (CE, TELEC) 19 element14 APAC -

注意事项 :分销商价格可能会与所述预算价格有所不同。本网站上的定价与供货信息由瑞萨电子授权分销商提供的信息而定,如有更改恕不另行通知。通过在本页面上选择一位分销商,您将会从瑞萨电子网站跳转至分销商网站来完成购买。分销商的运营完全独立于瑞萨电子,有其自身的销售条款和条件。对于分销商与最终客户之间的交易,瑞萨电子不承担任何明示或暗示的陈述与担保责任。