This evaluation system is a hardware and software platform for testing Renesas real-time clock (RTC) devices; the system requires only a PC for the controller and power functions. Renesas offers a large portfolio of RTC devices with features including a crystal oscillator, clock and date counters, auto switch-over to battery backup, voltage monitoring with low voltage reset, a watchdog timer, and alarms.
The evaluation system enables users to test all of these functions and to evaluate device performance criteria, such as long-term clock accuracy. Hardware options, such as battery and crystal types, can also be tested. The software sets up easily and enables the evaluation of all major RTC functions. The hardware's two-piece construction - utilizing a motherboard and a daughterboard - allows the evaluation of multiple RTC products simply by switching out small daughterboards.
Renesas real-time clock (RTC) products include a low cost set of products that strike a balance of features and performance for a wide variety of applications. Formerly, the devices in the RTC product line used EEPROM cells for registers and general-purpose memory. The new devices use battery-backed SRAM for all memory which results in a lower cost, yet very reliable, RTC device.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 - 开发工具 | PDF 815 KB | |
手册 - 开发工具 | PDF 443 KB | |
手册 - 开发工具 | PDF 913 KB | |
3 items
|