ISLUSPLUS-UC1DEMO1Z, ISLUSPLUS-UC2DEMO1Z

Power Supply Reference Demo Board for the Xilinx Zynq Ultrascale+™ MPSoC

描述

The ISLUSPLUS-UC1DEMO1Z and ISLUSPLUS-UC2DEMO1Z designs provide a power supply reference solution for the Xilinx Zynq UltraScale+™ MPSoC.

The power supply rail consolidation in the ISLUSPLUS-UC1DEMO1Z design is based on the configuration for always on, optimized for cost (Use Case 1). The ISLUSPLUS-UC1DEMO1Z reference design is suitable for the Zynq UltraScale+ ZU2CG, ZU2EG(A), ZU3CG, and ZU3EG devices.

The power supply rail consolidation used in the ISLUSPLUS-UC2DEMO1Z design is based on the configuration for always on, optimized for power and/or efficiency (Use Case 2). The ISLUSPLUS-UC2DEMO1Z reference design is suitable for the Zynq Ultrascale+ ZU11EG, ZU15EG, ZU17EG, and ZU19EG devices.

Learn more about power rail optimization solutions for the Xilinx Zynq UltraScale+ MPSoC

主要特性

  • Complete power supply solution for the Xilinx Zynq Ultrascale+ MPSoC
  • Power up and power down sequence
  • PMBus interface

应用

  • Xilinx Zynq UltraScale+ MPSoC

ISLUSPLUS-UC1DEMO1Z Power Supply Reference Solution

ISLUSPLUS-UC1DEMO1Z Reference Demo Board

ISLUSPLUS-UC2DEMO1Z Power Supply Reference Solution

ISLUSPLUS-UC2DEMO1Z Reference Demo Board

可订购工具信息

可订购部件编号 生产状态 厂商 建议单工具价格
SPQ
描述 分销商库存 分销商 分销商采购 Buy Direct
ISLUSPLUS-UC2DEMO1Z Mass Production Renesas $261.33 1 0 联系分销商 -
ISLUSPLUS-UC1DEMO1Z Mass Production Renesas $184.00 1 0 联系分销商 -

注意事项 :分销商价格可能会与所述预算价格有所不同。本网站上的定价与供货信息由瑞萨电子授权分销商提供的信息而定,如有更改恕不另行通知。通过在本页面上选择一位分销商,您将会从瑞萨电子网站跳转至分销商网站来完成购买。分销商的运营完全独立于瑞萨电子,有其自身的销售条款和条件。对于分销商与最终客户之间的交易,瑞萨电子不承担任何明示或暗示的陈述与担保责任。

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.