ISL94212EVKIT1Z

Multi-Cell Li-Ion Battery Manager Evaluation Kit

描述

The ISL94212EVKIT1Z is an evaluation kit that facilitates the use of the ISL94212 Li-ion battery manager IC. The ISL94212 monitors cell voltage and temperature. It converts the cell voltages and temperatures to 14-bit digital values, provides cell balance control, and it provides significant fault detection. The ISL94212 can operate in a single device configuration, or multiple kits can be cascaded using a built-in daisy chain connection. The daisy chain hardware provides robust, redundant board-to-board communications.

主要特性

  • Supports both stand alone and daisy chained configurations
  • Daisy chaining with both connector only or wire jumper options
  • GUI provided export option for generation of detailed register and/or SPI communications log files
  • USB dongle runs HID firmware for driver-less enumeration and communications with Windows platforms
  • GUI add-in chart generation tool supports real-time graphing, zoom and export of captured data
  • Software provides checksum requirements associated with daisy chain communications
  • Kit includes “Battery Emulation” board(s) for cell voltage generation

应用

  • Light electric vehicle (LEV), E-Moto, E-Bike
  • Battery backup systems, Energy storage systems (ESS)
  • Solar farms
  • Portable and semi-portable equipment

ISL94212EVKIT1Z Battery Manager Eval Kit

ISL94212EVKIT1Z Battery Manager Evaluation Kit

相关产品

ISL94212

可订购工具信息

可订购部件编号 生产状态 厂商 建议单工具价格
SPQ
描述 分销商库存 分销商 分销商采购 Buy Direct
ISL94212EVKIT1Z Mass Production Renesas $141.50 1 3 Mouser -

注意事项 :分销商价格可能会与所述预算价格有所不同。本网站上的定价与供货信息由瑞萨电子授权分销商提供的信息而定,如有更改恕不另行通知。通过在本页面上选择一位分销商,您将会从瑞萨电子网站跳转至分销商网站来完成购买。分销商的运营完全独立于瑞萨电子,有其自身的销售条款和条件。对于分销商与最终客户之间的交易,瑞萨电子不承担任何明示或暗示的陈述与担保责任。

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.